Page view updated with the selected options.

Broadband Dielectric Mirrors

Dielectric coated mirrors offer near total reflection, minimizing losses in almost all optical systems. They operate over a spectral range of up to several hundred nanometers, at angles of incidence typically within 0° to 45°. Their coatings are very durable, making them easier to clean repeatedly and more resistant to laser damage. Newport's standard dielectric mirrors utilize Borofloat 33, an excellent general purpose substrate. When high thermal stability is required, Zerodur mirror substrates should be considered because of their nearly zero coefficient of thermal expansion. For high-energy laser applications, UV fused silica substrates are recommended.

Show Filters:
Showing 69 products in 6 families
View:
Compatibility:
Standard Fused Silica Dielectric Mirrors

Standard Fused Silica Dielectric Mirrors

  • Ravg>97.5% @ 350-1100 nm for both S and P polarizations
  • Substrate flatness & surface quality λ/10, 40-20 to 20-10
  • Available in diameter 12.7 mm, 25.4 mm, 50.8 mm
High-Performance Fused Silica Dielectric Mirrors

High-Performance Fused Silica Dielectric Mirrors

  • RS, RP >99% @ 350-700 nm, 610-1130 nm, or 350-1100 nm
  • Substrate flatness & surface quality λ/10, 20-10
  • Available in diameter 25.4 mm
Superior Fused Silica Dielectric SuperMirrors

Superior Fused Silica Dielectric SuperMirrors

  • Best in industry absolute R>99.97% in multiple spectral ranges
  • Substrate flatness & surface quality λ/10, 20-10
  • Available in diameter 25.4 mm
Economy Borofloat 33 Dielectric Mirrors

Economy Borofloat 33 Dielectric Mirrors

  • RS, avg>99% @ 488-694 nm or 700-950 nm
  • Substrate flatness & surface quality λ/10, 40-20
  • Available in diameter 12.7 mm, 25.4 mm
Standard Borofloat 33 Dielectric Mirrors

Standard Borofloat 33 Dielectric Mirrors

  • RS, avg>99% @ 488-694 nm or 700-950 nm
  • Substrate flatness & surface quality λ/2, 40-20 to λ/10, 15-5
  • Available in diameter from 12.7 mm to 203.2 mm
High-Performance Zerodur Dielectric Mirrors

High-Performance Zerodur Dielectric Mirrors

  • RS, avg>99% @ 488-694 nm or 700-950 nm
  • Substrate flatness & surface quality λ/10, 20-10 to λ/20, 10-2
  • Available in diameter from 25.4 mm to 152.4 mm