Superior Damping Performance Optical Tables
Superior Damped optical tables include tuned damping along with broadband damping. This provides high-end performance sufficient for most applications. Some examples include biomedical imaging, scanning microscopy, spectroscopy, electrophysiology and more.
SmartTable® Active Damping
Is there a known vibration source on the table top that may require additional active damping? SmartTable optical table tops feature two IQ active dampers which effectively address medium frequency resonances of optical tables by sensing the vibrations and driving shakers at the opposite phase of the vibrations to cancel them out.
Tuned Damping
Tuned damping eliminates low-frequency natural resonance where vibrations are naturally amplified..
Superior Damping Performance Optical Table Options
- RS2000 Series: Featuring 2 tuned dampers in addition to broadband damping providing superior performance for all applications.
- ST-UT2 Series: Same superior performance as the RS2000 with the option to later upgrade to active damping for the unparalleled performance offered in the SST Series.
Specialty Table Options
Our optical tables are also available in custom sizes, cleanroom use, and non-magnetic applications. Other custom options are also available by contacting our support team.