Page view updated with the selected options.

Plano-Concave Lenses

Plano-Concave lenses bend parallel input rays to diverge from one another on the output side of the lens and hence have a negative focal length. They are the best choice when object and image are at absolute conjugate ratios greater than 5:1 and less than 1:5 to reduce spherical aberration, coma and distortion. Because the spherical aberration of the Plano-Concave lenses is negative, they can be used to balance aberrations created by other lenses. N-BK7 lenses are a great choice for most general purpose visible and NIR applications, featuring high homogeneity and low bubble and inclusion content. UV Fused Silica lenses are ideal for UV or higher energy applications, combining a very low thermal expansion coefficient and excellent transmittance down to 195 nm. For the highest energy applications, we offer high purity fused silica lenses.

Show Filters:
Showing 171 products in 3 sub categories
View:
Compatibility: