Literature
Vision IsoStation Brochure
The Vision IsoStation provides industry leading performance and more user friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ease–of–installation, set-up and lab space utilization.
Literature
Nanopositioning Solutions
Our nanopositioner solutions are ideal devices for providing exceptional nanometer scale remote control for manual positioning stages and opto-mechanical components over large distances, hard-to-reach spaces and hazardous hands-off applications.
Literature
Fluorescence Filters Brochure
Our fluorescence filters are the result of a perfect blend of proven OEM filter manufacturing and our patented Stabilife® technology. This experience and patented process delivers filters with extremely high transmission, steep transitions from blocking to transmission and superior image quality.
Literature
New Focus Tunable Diode Lasers Brochure
Tunable External Cavity Diode Lasers (ECDLs) are employed in many applications, including coherent optical telecommunications, atomic and molecular laser spectroscopy, laser cooling, atomic clocks, environmental sensing, and optical microcavities.
Literature
Oriel Legacy OPS-A Series Power Supply Datasheet
The OPS-A® model power supplies by Oriel Instruments® are designed to meet the precise requirements for proper operation of Oriel's DC Arc Lamps.
Literature
Oriel OPS-Q Series Power Supply Datasheet
The OPS-Q® model power supplies by Oriel Instruments® are designed to meet the precise requirements for proper operation of Oriel's Quartz Tungsten Halogen (QTH). These power supplies are capable of operating in constant power, constant current
Literature
Oriel 75160NF Chopper Datasheet
The Oriel Model 75160NF Optical Chopper System introduces a periodic interruption of the light path in an optical experiment, resulting in an amplitude modulation. This is useful for many small optical signal detection schemes. The chopping frequency is phaselocked to its own internal frequency synthesizer, providing rock-solid stability and flexibility
Literature
Oriel Legacy MS260i Imaging Spectrograph Datasheet
The Oriel ® MS260i™ is a high performance, economical and user-friendly imaging spectrograph – an ideal instrument for research and OEM applications.
Literature
Oriel Legacy TracQ Basic v6.6 Acquisition Software Datasheet
Oriel’s TracQ Basic software is an instrument control package that includes data acquisition and processing. TracQ Basic allows users to acquire spectroscopic measurement data quickly and easily, without requiring any programming knowledge.
Literature
Oriel VeraSol-2 LED Solar Simulator Datasheet
Newport’s Oriel® brand is proud to introduce the first in a series of innovative solar simulator designs utilizing LED light sources. The system is made up of the LSS-7120 Controller and the revolutionary LSH-7520 LED Source Head. The system provides a variable output from 0.1 sun to 1.0 sun over a 2 inch x 2 inch (51 mm x 51 mm) illumination area
Literature
Photovoltaic Test Capabilities
The Technology & Applications Center’s Photovoltaic Lab is accredited by the American Association for Laboratory Accreditation to ISO/IEC 17025. We measure the electrical performance of photovoltaic cells under simulated sunlight according to the American Society for Testing Materials (ASTM) standard E948, and make spectral responsivity measurements of photovoltaic devices according to ASTM E1021.
Literature
Oriel PVIV Test Solution Datasheet
The Oriel® I-V Test Station takes a modular approach to your I-V measurements. Today’s photovoltaic devices incorporate a wide range of effi ciencies, so your application may require only a small area and generate a higher current, or may require a large area of illumination but generate low current. To address this,
Literature
Oriel Legacy QEPVSI-b Quantum Efficiency Solution Datasheet
Oriel’s ® QEPVSI-b is a preconfigured, yet flexible solution for measuring Quantum Efficiency (QE), also known as Incident Photon to Charge Carrier Efficiency (IPCE). Industry leading components ensure accuracy and repeatability. Oriel’s TracQTM Basic software provides instrument setup, control, data collection, and export.
Literature
Oriel 91150V Reference Solar Cell Datasheet
The Oriel® Reference Cell, which is an integral part of solar simulator calibration and solar cell I-V characterization, consists of a readout device and a 2 x 2 cm calibrated solar cell made of monocrystaline silicon. The cell is also equipped with a thermocouple assembled in accordance with IEC 60904-2.
Literature
A Standard for Measuring Transient Suppression of Laser Diode Drivers - White Paper
Semiconductor lasers are sensitive to transient voltage or current pulses. A transient of relatively large amplitude can damage a semiconductor laser. Protection from these transients is a compelling reason to choose a current supply designed for driving laser diodes over a constant current-mode voltage supply.
Literature
Automating Precise Engineering Processes - White Paper
The chip attach process is fundamental to laser-diode device performance. Key parameters for assembly and higher yields can result from exact measurements and carefully cinstructed design of experiments.
Literature
Degree of Polarization vs. Poincare Sphere Coverage - White Paper
High speed and low degree of polarization (DOP) are frequently considered critical specifications when choosing a polarization scrambler. High-speed scramblers allow faster measurement and higher throughput, low DOP minimizes effects of polarization dependent loss (PDL).
Literature
Calibration and Traceability Ensure Measurement Accuracy - White Paper
High quality power meters provide measurement assurance through a two-step system: calibration of the photodetector and the electronic gain of the stages.
Literature
Laser Diode Burn-In and Reliability Testing - White Paper
Over 99% of all lasers manufactured in the world today are semiconductor laser diodes. Reliability is a concern in every laser diode application whether it is a simple $10 laser pointer or a space qualified optical transmitter link.
Literature
Improving Splice Loss Measurement Repeatability - White Paper
Splice loss testing requires the measurement of the optical power output from a freshly cleaved fiber prior to fusion splicing. This testing is performed during the manufacture of numerous telecommunications components, such as couplers, multiplexers, OADMs and EDFA pump modules.
Page 1 of 5