Optical Breadboard Selection Guide
Newport Optical Breadboards to fit any performance, budget or timeline are offered by Newport. Our optical breadboards range from economic Solid Aluminum Breadboard Plates all the way to the top-of-line Precision Grade Optical Breadboards. Many of our optical breadboards have the Microlock™ option (with -ML at the end of part numbers) or clearance holes to facilitate your applications that may require mounting of the optical breadboard to a table or other platforms.
Optical Breadboard Selection
See Optical Breadboards to quickly shop or browse all of our standard models. Otherwise, you can select a product family from the table below for more information.
Newport also offers many custom-made optical breadboards including Super Invar™ Breadboards and non-standard sizes. Contact us to discuss your custom size optical breadboard needs.
Optical Breadboard Families
Optical Breadboard Specification Comparison
| Precision Grade | Scientific Grade | Lightweight | Solid Aluminum | |
|---|---|---|---|---|
| Working Surface | 3/16'' (4.8 mm) thick 400 Series ferromagnetic stainless steel | 1/16'' (1.6 mm) thick 400 Series ferromagnetic stainless steel | Aluminum | |
| Bottom Skin | 3.4 mm thick Carbon Steel | 1.6 mm thick cold rolled Steel | N/A | |
| Core Design | Trussed honeycomb vertically bonded closed cell construction 0.010'' (0.25 mm) steel sheet materials 0.030'' (0.76 mm) triple core interface |
Patent-pending lightweight extruded core construction | Solid Aluminum | |
| Hole/Core Sealing | Easy clean conical cup 0.75 in. (19 mm) deep Non-corrosive high impact polymer material |
Threads integrated directly into extruded core | N/A | |
| Mounting Holes | 1/4-20 holes on 1 in. grid (M6-1.0 holes on 25 mm grid) 0.5 in. borders (12.5 mm borders) |
|||
| Patented Modal Dampers | Yes | No | ||
| Breadboard Damping Performance | ||||
| Maximum Dynamic Deflection Coefficient | <3.7 x 10-4 | <14.4 x 10-4 | N/A | N/A |
| Maximum Relative Motion Value [in. (mm)] | <2.8 x 10-7 (<0.72 x 10-5) |
<11.1 x 10-7 (<2.8 x 10-5 ) |
N/A | N/A |
| Deflection Under Load [in. (mm)] | <7.8 x 10-5 (<2.0 x 10-3) |
<7.8 x 10-5 (<2.0 x 10-3) |
N/A | N/A |
| Applications | Interferometry and critical high resolution experiments | Electro-optical experiments and processes | Less vibration-sensitive equiptment mounting and experiments | Classroom demonstrations and equipment setups |
Note: All performance values are for 2 ft x 3 ft x 2.4 in. (600 x 900 x 59 mm) breadboards.
† 50 lb. (22.7 kg) centered
What is Microlock™ option for PG and SG Breadboards?
Microlocks can be used to mount breadboards on an optical table or directly onto any vertical or horizontal structure. They are normally positioned 1/6 of the length/width dimension in from the edge of the breadboard, with an additional Microlock in the center of the boards with larger sizes. With metric mounting holes, the Microlock positions are adjusted slightly to place them directly between the ranks of mounting holes. This provides automatic alignment of the Microlocks with the mounting holes in the supporting table when both the breadboard and the table have the same type mounting holes.
Learn More About Newport Optical Breadboards
When you choose Newport Vibration Control solutions, you have chosen not only high quality and performance products, but also our committed product support. Newport's experienced support engineers will be glad to help you determine which product suits your needs. Contact us to submit your feedback or questions.