Fiber Adapter Mounting Ring, 919P Series with 26 mm Active Diameter

The 919P-26FA Fiber Adapter Mounting Ring accommodates the 919P-FC or 919P-SMA fiber adapter to the model.
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 919P-050-26Thermopile Sensor, 50 W, 26 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-010-16Thermopile Sensor, 10 W, 16 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-030-18Thermopile Sensor, 30 W, 18 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-040-50Thermopile Sensor, 35 W CW, 50 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-003-10Thermopile Sensor, 3 W, 10 mm, 0.19-11 µm | In Stock |





