Thick Optic Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Vacuum

The 9817-8-Ni-K-V Vacuum Compatible Stability Series Center Mirror Mount builds upon the New Focus™ tradition of manufacturing outstanding kinematic mounts that use the best Hex-hey actuated adjustment screws and sapphire seats. This Nickel plated 1.0 inch (25.4 mm) diameter mount has a unique retention system for up to 8.0 mm thick mirrors that provides further performance enhancements. Designed originally for precision UV beamsteering applications in the demanding UV semiconductor capital-equipment industry, the retention system optimizes stability while minimizing wavefront distortion, ensuring that the mirrors are truly flat and rock solid. Mirror installation and removal is simple and fast, requiring no adhesives. This center mount version is vacuum compatible to 10-6 Torr and has an OEM frame with two 8-32 (M4) clearance mounting holes making it ideal for use in compact spaces where access is limited.
Resources & Downloads
2D Product Drawings
9817a-Drawing(258.8 kB, PDF)
Other
Ni-K Mirror Mount RoHS 3 Certificate(666.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9947Clamping Fork, Small Pedestal, Captive 1/4-20 Screw | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR42Mounting Bridle, UTR80S to MVN80, TGN80 or UMR8, 0.22 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9817-6-Ni-K-VMirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9817-6-Ni-KMirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Cleanroom | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2EOptical Post, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









