Motion Controller, Hexapod, HXP100-MECA

The HXP100-ELEC-D is the controller for the HXP100-MECA hexapod that provides six degrees of freedom: X, Y, Z, pitch, roll, and yaw. The HXP100 is an effective solution to complex motion applications that demand high load capacity and accuracy in up to six independent axes. Contrary to the image of being complex and highly priced, the HXP100 hexapod is not only affordable but extremely easy to use. EPICS compatible.
Order with HXP100-MECA.
Resources & Downloads
Application Notes
Space Optics and Metrology with Hexapods(431 kB, PDF) Hexapod Solutions for Mass Transfer & Die Repair in Micro LED Manufacturing Equipment(2.1 MB, PDF) Precision Alignment in Photonic Device Assembly and Testing(2.6 MB, PDF)
Literature
HXP100 Data Sheet(3 MB, PDF) HexaViz Hexapod Brochure(2.5 MB, PDF) DS-102101 HXP100 Datasheet.pdf(3.4 MB, PDF) HXP Series Hexapod Brochure(2.3 MB, PDF)
Software
Maintaining HXP Position after Controller Reboot(44.4 kB, ZIP) HXP / XPS.Net Assembly _V2.3.1(8 MB, ZIP) Snapshot (firmware) Compatibility(382.9 kB, PDF) Snapshot-HXP-D-USB_N50105(99.9 MB, ZIP) Snapshot-HXP-D_N50004(100.1 MB, ZIP)
Technical Notes
Maintaining HXP Position after Controller Reboot(67.3 kB, PDF) GroupPositionCurrentGet command and HXP controller.pdf(915.7 kB, PDF)
Videos
Manuals
XPS-D Configuration Manual.pdf(5.6 MB, PDF) XPS-D and HXP-ELEC-D Start-Up Manual.pdf(8.2 MB, PDF) XPS-D Features Manual.pdf(8.7 MB, PDF) XPS Unified - Programmer's Manual.pdf(6.8 MB, PDF) XPS-D - User Interface Manual(8.1 MB, PDF)
2D Product Drawings
HXP-ELEC-D DWG.pdf(1.6 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HXP100-MECAHexapod, High Precision, 200 mm Diameter Platform, 20 kg Load, M6 | 6 Weeks |

