Motion Controller, Hexapod, HXP50-MECA

The HXP50-ELEC-D is the controller for the HXP50-MECA hexapod that provides six degrees of freedom: X, Y, Z, pitch, roll, and yaw. The HXP50 is a cost-effective solution to complex motion applications that require repeatability and accuracy in up to six independent axes. Contrary to the image of being complex and highly priced, the HXP50 hexapod is not only affordable but extremely easy to use. With user-defined virtual rotation points, multiple digital and analog I/O and an extensive command set with numerous driver libraries the HXP50-ELEC can perform complex tasks easily. EPICS compatible. Order with HXP50-MECA.
Resources & Downloads
Literature
Telecom Data Brochure(4.9 MB, PDF) HexaViz Hexapod Brochure(2.5 MB, PDF) DS-102101 HXP50 Datasheet.pdf(2 MB, PDF) HXP Series Hexapod Brochure(2.3 MB, PDF)
Application Notes
Fiber Alignment Using The HXP50 Hexapod(2.4 MB, PDF) Hexapod Solutions for Mass Transfer & Die Repair in Micro LED Manufacturing Equipment(2.1 MB, PDF)
Software
Maintaining HXP Position after Controller Reboot(44.4 kB, ZIP) HXP / XPS.Net Assembly _V2.3.1(8 MB, ZIP) Snapshot (firmware) Compatibility(382.9 kB, PDF) Snapshot-HXP-D-USB_N50105(99.9 MB, ZIP) Snapshot-HXP-D_N50004(100.1 MB, ZIP)
Technical Notes
Maintaining HXP Position after Controller Reboot(67.3 kB, PDF) GroupPositionCurrentGet command and HXP controller.pdf(915.7 kB, PDF)
Manuals
XPS-D Configuration Manual.pdf(5.6 MB, PDF) XPS-D Features Manual.pdf(8.7 MB, PDF) HXP50-MECA User Manual(5.1 MB, PDF) XPS-D and HXP-ELEC-D Start-Up Manual.pdf(8.2 MB, PDF) XPS Unified - Programmer's Manual.pdf(6.8 MB, PDF) XPS-D - User Interface Manual(8.1 MB, PDF)
Videos
2D Product Drawings
HXP-ELEC-D DWG.pdf(1.6 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HXP50-MECAHexapod, High Precision, 125 mm Diameter Platform, 5 kg Load, M6 | 7 Weeks | ||||
![]() | XPS-DRVP1Nano Positioning Drive Module, Piezo-Stack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | NPXY100SG-DPiezo XY Linear Stage, 100 µm Nanopositioning, Strain-gauge, XPS | In Stock |




