Optical Breadboard, Double Density, 4.8 mm Skin, 600 x 900 x 110 mm, M6

The M-SGD-23-4 Scientific Grade Honeycomb Core Optical Breadboard has a 600 mm width, a 900 mm length, and is 110 mm thick with Metric M6 holes on 25 mm double density grid with 12.5 mm borders. The SG Series provides rock-solid stability and rigidity to support demanding research applications. It demonstrates an outstanding <±0.004 in. flatness over two square feet. The SG Breadboard provides a 3/16 in. ferromagnetic steel surface, enhanced damping, sealed holes, and a steel honeycomb core. This means the SG Series still out-performs other manufacturers’ top-of-the-line breadboards.
Resources & Downloads
2D Product Drawings
Double Density Breadboard Mechanical Outline.pdf(10.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SG-23-4Honeycomb Optical Breadboard, 4.8 mm Skin, 600 x 900 x 110 mm, M6 | 5 Weeks | ||||
![]() | M-SGD-23-2Optical Breadboard, Double Density, 4.8 mm Skin, 600 x 900 x 59 mm, M6 Holes | |||||
![]() | M-PG-23-4Optical Breadboard, Modal Damped, 600 x 900 mm, 110 mm Thick, M6 | |||||
![]() | M-SA2-23Optical Breadboard Plate, Solid Aluminum, 600 x 900 mm, 25 mm M6 Grid |





