Mirror Mount, Lab Standard, EdgeGrip, 1.0 in., 2 Knob Actuators

The M1-1D Mirror Mount is designed to hold and position D-shaped mirrors. The EdgeGrip design allows it to hold standard 1 in. (25.4 mm) round mirrors as well as square mirrors up to 0.32 in. (8.1 mm) thick. Two precision 100-TPI adjustment screws are standard providing exceptionally smooth, high-resolution adjustment up to ±4°.
Resources & Downloads
2D Product Drawings
M1-1D-351(277.3 kB, PDF)
Other
M1-1D RoHS Certificate(278.6 kB, PDF) M1-1D_RoHS2021.pdf(681.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-.5Mirror Mount Adapter, 25.4 mm to 12.7 mm Diameter, For ULTIMA® | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | SK-TAThread Adaptor Set, English | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HM-1Optical Filter Mount, Edge Grip, 1.0 in. Optics, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-PKMirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators, 10 Pack | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1QMirror Mount, Lab Standard, Clear Edge, 1.0 in., 2 Knob Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-HM-1Optical Filter Mount, Edge Grip, 25.4 mm Optics, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-2Optical Post Holder, Slotted-Base, 2.0 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10DD20ER.2D-shaped Mirror, Silver, Fused Silica, 25.4 mm, λ/10, 480-20,000 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20ER.4D-shaped Mirror, Gold, Fused Silica, 25.4 mm, λ/10, 650-20,000 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |






















