Mirror Mount 10 Pack, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs

This is a 10-pack of the Stainless Steel Clear Quadrant Kinematic Optical Mount. The SN100C-F2K Suprema® Stainless Steel Clear Quadrant Kinematic Optical Mount is fabricated from pressed and sintered powdered metal stainless steel. Through our patent pending process we create cost-effective pressed and sintered powdered stainless steel mounts with performance comparable to that of wrought stainless steel. Newport's SN100 design has been optimized utilizing our broad experience in opto-mechanics, vibration damping and isolation, optics, and material science. Through comprehensive design, finite element analysis, and rigorous testing, we have achieved performance previously attained only through high cost, custom stainless steel mounts. Our Patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic. 1 inch (25.4 mm) diameter optics are front loaded and held securely in place against precision mounting pads using the nylon-tipped setscrew, or be epoxied in place. Extensive laboratory testing has shown that epoxying the optic in place provides optimal performance and stability. SN100 mounts have superior adjustability and feel. Polished and lapped carbide pads enable smooth, repeatable motion. This two-actuator configuration with 127 TPI locking Adjustment Screws with knob has tip and tilt adjustability over a range of +/- 7 degrees. Convenient 8-32 (M4) counterbored clearance holes provide quick, precise, secure and stable mounting. Suprema mounts are compatible with standard post and post holder systems for adjustable height and pedestal posts for a stable fixed height.
Resources & Downloads
2D Product Drawings
SN100C(348.7 kB, PDF)
Other
SN100C-F2K-PK RoHS Certificate(257.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SU100-F2K-PKMirror Mount 10 Pack, Suprema® SU100-F2K, 1.0 in., 2 Knob Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-F-1.0-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | |||||
![]() | PS-F-0.5-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 0.5 in. Slot Length, 1/4-20 (M6) Slot | |||||
![]() | M-SP-2-PKOptical Post Pack, 50.8 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SN100C-R2K-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., (2) 127-TPI Locking Knobs, Left-Handed | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F3HMirror Mount, Suprema®, Clear Edge, 1.0 in., (3) 127-TPI Locking Hex Key | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F2HMirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 127-TPI Locking Hex Key | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F3KMirror Mount, Suprema®, Clear Edge, 1.0 in, (3) 127-TPI Locking Knobs | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPATOThin Optics Adapter, 1.0 in. (25.4 mm) Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | FREE 2-day shipping on thousands of products on Newport.com Learn More |

















