Compare Description Drawings, CAD & Specs Load Capacity per IsolatorMinimum Isolator LoadMaximum Air Pressure Avail. Price
Compact Air Mount without Self LevelingSLM-1A100 lb25 lb60 psi
In Stock
$237
Compact Air Mount without Self LevelingSLM-3A300 lb75 lb60 psi
In Stock
$281
Compact Air Mount without Self LevelingSLM-6A600 lb150 lb80 psi$326
Compact Air Mount without Self LevelingSLM-12A1200 lb300 lb80 psi
In Stock
$468
Compact Air Mount without Self LevelingSLM-24A2400 lb600 lb80 psi
In Stock
$602

Specifications

  • Natural Frequency (Nominal), Max.
    5 Hz
  • Natural Frequency (Nominal), Min.
    3 Hz

Features

Pneumatic Isolation Solution at an Affordable Price

These isolators use an air spring elastomeric isolator with integral heavy wall construction. The rigid wall design of the air mount provides better isolation than traditional air bladder design, delivering 96% vertical isolation and 98% horizontal isolation at 10 Hz. Once filled with air they are virtually maintenance free.

Air Spring and Elastomeric Neoprene Material Provides Superior Isolation

SLM mounts also offer excellent protection against high static deflection, drift and permanent set, thanks to the combination of resiliency of the material and air spring. Neoprene elastomer has an operating temperature range of -20°F to +180°F (-30 °C to +82 °C) and is resistant to oils, most solvents and ozone. The isolator itself will have natural frequency in 3-5 Hz when inflated, however, even if there is no air pressure the isolator still has natural frequency as low as 10 Hz. SLM isolator mount is your ideal solution for machinery and equipment isolation.