ODiate® Fluorescence Filter Sets utilize a dense sputtering process to meet the highest demands for fluorescence and microscopy applications including exceptionally high passband transmission, maximized out-of-band blocking ≥ OD8, extremely steep slopes, and spectral specifications illuminating fluorescence chemistries to provide maximum image brightness. Discover how ODiate fluorescence filters can differentiate the performance of your life and health science applications, medical instrumentation, and chemical or material analyses.
- Maximize signal quality
- Improve system sensitivity
- Enhance imaging throughput
- Tailored to key fluorescence chemistries
- ≥ OD10 avg, over Excitation/Emission passband (verified as ≥ OD8 avg) See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OD8-FFS2005Fluorescence Filter Set, ODiate®, DAPI Fluorophore | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OD8-FFS2010Fluorescence Filter Set, ODiate®, GFP Fluorophore | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OD8-FFS2015Fluorescence Filter Set, ODiate®, FITC Fluorophore | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OD8-FFS2020Fluorescence Filter Set, ODiate®, TRITC Fluorophore | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OD8-FFS2025Fluorescence Filter Set, ODiate®, mCherry & TexasRed Fluorophores | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OD8-FFS2030Fluorescence Filter Set, ODiate®, Cy5™ Fluorophore | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Set Components
Set Components
Each ODiate® Fluorescence Filter Set contains one each of the filters shown in the table below. Please see the individual filter pages for complete specifications and a list of other Fluorophores covered by the filter set.
| Set | Primary Fluorophore | Excitation Filter | Dichroic Beamsplitter | Emission Filter |
|---|---|---|---|---|
| DAPI | ||||
| GFP | ||||
| FITC | ||||
| TRITC | ||||
| mCherry & TexasRed | ||||
| Cy5™ |
Specifications
- TransmissionExcitation & Emission Filters: Tavg ≥ 96% over passband
- ReflectionDichroic Beamsplitters: Ravg ≥ 98% over Excitation passband
- BlockingODavg ≥ 6 out of band, 300 – 900 nm ODavg ≥ 10 over corresponding EX/EM passband (verified to OD8 avg as a paired set) ODabs ≥ 4 EX/EM crossover ODavg ≥ 3 over 900 – 1100 nm
- Angle of IncidenceExcitation & Emission Filters: 0-5°
Dichroic Beamsplitters: 45±1.5°
- ParallelismExcitation & Emission Filters: ≤ 10 arcseconds
Dichroic Beamsplitters: ≤ 5 arcsecond - MaterialExcitation & Emission Filters: BOROFLOAT® 33
Dichroic Beamsplitters: Fused Silica - DimensionsExcitation & Emission Filters: 25 mm
Dichroic Beamsplitters: 25.2 x 35.6 mm - Surface Quality60-40 over clear aperture
Features
ODiate Filter Manufacturing & Metrology
ODiate Fluorescence Filter Sets are manufactured using advanced thin-film deposition systems ensures optical filters achieve excellent transmission and reflection accuracy. ODiate filter specifications are verified utilizing commercial spectrophotometric tools in addition to Newport’s proprietary custom in-house tools to measure edge steepness resolution, and deep blocking to optical density 8 [-log10(T)].
Optimized Coatings and Engineering Expertise
Newport pushed the boundaries with the introduction of our ODiate Fluorescence Filter Sets, to allow customers to fully optimize their system performance. Our expert engineering team has been involved from the first stage of design to ensure that we exceed your requirements and continues through the entire process of continual production deliveries.
Environmental Stability and Physical Durability
The coating systems used to produce ODiate filters use a dense sputtering process to provide robust environmental reliability to meet the highest demands for thin-film coatings. The resulting highly durable coatings meet or exceed testing procedures including humidity, thermal shock, adhesion, chemical resistance, and moderate abrasion per U.S. Military and international standards.
Resources
Literature
ODiate Fluorescence Filter Sets Datasheet(1.7 MB, PDF)