Compare Description Drawings, CAD & Specs Avail. Price
ODiate Raman Edge Filters New OD8-RLP488-BRaman Longpass Edge Filter, ODiate®, 25.0 mm, 488 nm Laser Line
In Stock
$590
ODiate Raman Edge Filters New OD8-RLP532-BRaman Longpass Edge Filter, ODiate®, 25.0 mm, 532 nm Laser Line
In Stock
$590
ODiate Raman Edge Filters New OD8-RLP633-BRaman Longpass Edge Filter, ODiate®, 25.0 mm, 633 nm Laser Line
In Stock
$590
ODiate Raman Edge Filters New OD8-RLP785-BRaman Longpass Edge Filter, ODiate®, 25.0 mm, 785 nm Laser Line
In Stock
$590

Specifications

  • Type
    Raman Longpass Filter
  • Size
    Ø25.0 mm
  • Material
    Fused Silica
  • Thickness
    2.0 mm (substrate)
    3.5 mm (housing)
  • Angle of Incidence
    0° ± 2°, random polarization

Features

Environmental Stability and Physical Durability

The coating systems used to produce ODiate filters use a dense sputtering process to provide robust environmental reliability to meet the highest demands for thin-film coatings. The resulting highly durable coatings meet or exceed testing procedures including humidity, thermal shock, adhesion, chemical resistance, and moderate abrasion per U.S. Military and international standards.

Raman Scattering

Raman scattering is a light-matter interaction in which photons are inelastically scattered by molecules, meaning the scattered light has a different energy (and wavelength) than the incident light. This energy difference corresponds to the molecules' vibrational or rotational energy levels, providing a unique spectral fingerprint that can be used to identify and analyze molecular structures. It's the fundamental principle behind Raman spectroscopy, a powerful, non-destructive chemical and material analysis technique.

ODiate Filter Manufacturing & Metrology

ODiate Raman Edge fFlters are manufactured using advanced thin-film deposition systems, ensuring optical filters achieve excellent transmission and reflection accuracy. ODiate filter specifications are verified utilizing commercial spectrophotometric tools in addition to Newport’s proprietary custom in-house tools to measure edge steepness resolution and deep blocking to optical density 8 [-log10(T)].

Resources

Literature