The 844-PE-USB Virtual Power Meter with a USB connection uses a computer as the instrument's monitor, allowing the user to access the full computational power of the computer. When equipment space is tight or you need to control multiple power meter channels, 844-PE-USB is an ideal solution. In addition to USB output, it also has a configurable analog aoutput that reach from 0-10 V for full scale represntation. Installation of the application is simple and includes the USB driver installation. PMManagerTM is a powerful application software that controls the power meter and takes measurement data.
- Measure down to nanowatts with photodiode sensors
- Measure up to 5000 W with thermopile sensors
- USB interface with powerful PMManagerTM PC application
- Plug and play with all standard Newport smart sensors
- Multiple power meters can run on a single PC
- 15 Hz Analog output See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 5 Weeks |
Specifications
- Number of Channels1
- Compatible Detectors818 and 918D series photodiode detectors, 919P, PEPS, 919E, LIAD
- Communication InterfacesUSB (cable included)
- Analog OutputUser selected 1v, 2v, 5v, or 10v full-scale; 0.03% resolution. 100 ohms output impedance Two modes: Digital and Raw
- Accuracy±0.25% ±20pA for thermopiles and photodiodes ±0.25% for pyroelectrics
- Analog Input Range15nA - 1.5mA full scale in 16 ranges for thermopiles and photodiodes 0 - 6V full scale for pyroelectrics
- Dynamic Range9 decades (1:109)
- Sampling RatePhotodiode and Thermopile: 15 Hz Pyroelectric: 10 kHz
- Photodiode MeasurementAverage power, Exposure
- Thermopile MeasurementAverage power, single shot energy, pulsed power
- Pyroelectric MeasurementPulse energy (every pulse up to 10KHz), average power, exposure
- Resolution18 bits plus sign for thermopiles and photodiodes 12 bits no sign (0.025% resolution) for pyroelectrics
- Noise500nV or 1.5pA + 0.0015% of input range @3Hz for thermopiles and photodiodes 2mV for pyroelectrics
- Dimensions104 x 80 x 29 mm
- Power RequirementsUSB powered
- Operating Temperature15°C to 35°C, <70% RH, non-condensing
- Storage Temperature0°C to 50°C, <90% RH
- CE CertifiedCompliant
- RoHSCompliant
- Weight0.164 kg
Features
Ideal for Industrial Automation and Production
The 844-PE-RS is a Power Meter that allows connectivity of smart power sensors to a PC or automation systems using USB communication When the equipment space is tight or you need to control multiple power meter channels, the small size and simple interface of the 844-PE-USB is an ideal solution for system integration and automation. In addition to USB output, it also has a configurable analog output which can work in two modes raw and digital. It can reach output voltage of 0-10 Vmax.
The 844-PE-RS, can be integrated into 3rd party systems using a dedicated command set, COM-objects or used with Newport PMMmanger. PMManager™ is a powerful, easy to install, PC application software that controls the power meter and takes measurement data. The 844-PE-USB includes a calibration certificate, a USB cable, a 2.5 mm analog output connector and a PMManager quick installation guide.
PMManager™ Application Software
PMManager™ is a powerful application software controlling and taking measurement data. It turns a PC into a laser power multi-channel analysis workstation. The PMManager software features include: extensive graphic display of data, advanced measurement processing, data logging for future review, printing of graphs and data, and the ability to connect additional devices during active measurements. The PMManager software package includes the latest PMManager user manual, the COM object manual, the available user command lists, and automation examples written in various programming languages. Please see below or the PMManager Tutorial for more details regarding its capabilities.
Directly Access All Detector Parameters
All detector parameters are directly accessible from PMManager. Major parameters are available on the detector information window, and further functions are available by clicking 'Functions' button.
Extensive Graphic Displays
Data Logging for Future Review
- Can be displayed graphically or saved in text format
- Log data based on the time interval or on the number of data points
- Easily exported to an Excel spreadsheet
COM Object
The PMManager software package also includes a COM object, which allows system integrators to integrate the measurement expertise of Newport equipment with in-house legacy analysis packages.
Demo client applications in VB.NET 2010, VC#.NET 2010, MatLab, and LabVIEW 2013 are provided with the PMManager installation and can be found in C:\Program Files\Newport\PMManager 3.xx\Automation Examples\Com object. A console application is provided as well.
Advanced Measurement Processing
- Power/Energy Density, Scale Factor, Normalize against a reference
- Multi-channel comparisons
- User defined mathematical equations: channels A/B, (A-B)/C etc.
- Log every point at up to 10 kHz with Pyro sensors in binary mode
- Log every point at up to 1 kHz with Pyro sensors in ASCII mode
- Position & size measurement with PEPS sensors
Calibration Report Included
Newport certifies calibration performed using standards traceable to the National Institute of Standards and Technology (NIST) and other recognized national standards laboratories. Included with your new instrument is a comprehensive calibration report. Newport also recommends recalibration every 12 months.
Regarding Legacy 841-P-USB and 842-E-USB
Please note that the new 844-PE-USB employs a completely new design and it is not compatible with the legacy 841-P-USB and 842-E-USB. However, 844-PE-USB and 841-PE-USB are compatible.
Compatible Detectors
- 918D High Performance Photodiode Sensors
- 818-xx/DB Low Power Calibrated Photodiode Sensors
- 818/918D Wand Style Calibrated Photodiode Sensors
- 818 Fiber Optic Detectors
- 819C/819D Calibrated Integrating Sphere Sensors
- 918D Fiber Optic Detectors, Sphere-Based
- 919P Thermopile Sensors
- 919E Pyroelectric Laser Pulse Energy Sensors
- Lock-in Amplifier Detectors
Please refer to Newport Power Meter and Detector Legacy Compatibility for the most up-to-date compatibility chart.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 90051899USB 2.0 Cable, Type A Male to Mini B Male, 1 m, RoHS | In Stock |
Resources
Software
841_844-PE-USB Firmware Update Instruction(311.9 kB, PDF) Firmware_844A213.zip(76.9 kB, ZIP) PMManager Setup Version 3.93(ZIP)
Literature
Understanding Total Measurement Uncertainty(649.3 kB, PDF)
Data Sheets
844-PE-USB Data Sheet.pdf(1.8 MB, PDF)
Other
CE Declaration 844-PE-USB.pdf(381.1 kB, PDF) 844-PE-USB RoHS Certificate.pdf(288.6 kB, PDF)
Tutorials
Technical Notes
Average and Peak Power Calculation(31.9 kB, PDF) A Shortcut for Calculating Power Density(35.2 kB, PDF) Newport Power Meter and Detector Legacy and Compatibility Newport User Commands Revision 08(PDF)
Manuals
LMMeasurement COM Object Manual Version 13(580.3 kB, PDF) PMManager User Manual rev 3.90-2(5.3 MB, PDF)
















