The X95 Rail and Carrier System features rigid support from cylindrical, aluminum rails with four longitudinal reinforcing ribs, ideal for large-scale optical setups and available in the widest array of lengths. The 10 mm thick ribs provide four symmetrical dovetail clamping surfaces for quickly mounted or removed carriers, available in three sizes.
- Dovetail mounting on four square sides provides both rigidity & adaptability
- Cylindrically based design is made for large scale systems and versatility
- Cylindrical aluminum extrusion rail lengths up to 2.5 m standard (6.4 m custom)
- Wide variety of rail carriers and construction accessories See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X95-0.5Structural Rail, Aluminum, 500 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-0.64Structural Rail, Aluminum, 640 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-0.75Structural Rail, Aluminum, 750 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-1Structural Rail, Aluminum, 1000 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-1.5Structural Rail, Aluminum, 1500 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-2Structural Rail, Aluminum, 2000 mm Length, M6 Threads, X95 Series | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-2.5Structural Rail, Aluminum, 2500 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL95-50Optical Rail Carrier, 50 mm Length, 1/4-20 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL95-80Optical Rail Carrier, 80 mm Length, 8-32 and 1/4-20 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CXL95-120Optical Rail Carrier, 120 mm Length, 10-24 and 1/4-20 Thread, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Rigid and Lightweight Aluminum Cylinder Core
Three Rail Carrier Sizes with Metric or Imperial Threads
Build Large Scale Rigid or Isolated Structures
Rigid support structures can be easily constructed using
Accessories
Compatible Isolators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SLM-1ACompact Air Mount, 100 lb. Max. Load, 60 psi Max. Air Pressure | In Stock | ||||
![]() | SLM-3ACompact Air Mount, 300 lb. Max. Load, 60 psi Max. Air Pressure | In Stock | ||||
![]() | ND41-AElastomeric Isolation Mount, NewDamp, 70-225 lb., Microlock & X95 Rail | |||||
![]() | M-ND41-AElastomeric Isolation Mount, NewDamp, 70-225 lb., Microlock & X95 Rail | 3 Weeks |
Resources
Literature
X95 Brochure(1.8 MB, PDF)















