The unique design of flexure stages provide highly stable, continuous translation for this three axis stage in a compact structure. This fiber alignment stage supports precision control suitable for most fiber alignment requirements over its 2 mm range of motion in each axis.
- Ultra-stable XYZ flexure stage
- Comprehensive selection of fiber-mounting accessories
- Manual or motorized actuator options
- English and metric versions See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 466AFiber Alignment Stage, Right-Handed, Flexure, 2 mm XYZ Travel, 6-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-LHFiber Alignment Stage, Left-handed, Flexure, 2 mm XYZ Travel, 6-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466AFiber Alignment Stage, Right-Handed, Flexure, 2 mm XYZ Travel, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-466A-LHFiber Alignment Stage, Left-Handed, Flexure, 2 mm XYZ Travel, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Three actuators are required and are not included. Please see specifications for recommended actuators.
Specifications
Features
Stictionless, Continuous Motion in a Compact Stage
The 466A Series XYZ Flexure Stage is developed directly from the original flexure design, patented by Martock Design (now a subsidiary of Elliot Scientific). Flexure stages do not rely on bearing a mechanism and have the advantage of providing stictionless motion which makes them ideal for high precision device manipulation. The innate arcuate displacement (vertical displacement due to longitudinal flexure motion) is up to 4 times better than competing products, with a maximum of 20 µm at full displacement in the x axis. For the Y and Z axes, this value is 14 µm.
Compatible With Manual and Motorized Actuators
Each axis of the 466A Series Flexure Stage is compatible with a number of both manual and motorized actuators for positioning control, providing customization for individual resolution or cost requirements. The most frequently selected manual actuator for this stage is the
Specially Designed Accessories Mount Securely with Guiding Grooves
The mounting surface of this alignment stage features an array of 6-32 (M3) threaded holes and orthogonal, bisecting grooves which guide a wide variety of specially designed flexure alignment stage accessories for precise and secure mounting.