Compare Model Drawings, CAD & Specs Availability Price
Motorized Vertical Stage, Industrial Grade, 20 mm Travel
$21,340
In Stock
In Stock

Specifications

  • Travel Range
    20 mm
  • Minimum Incremental Motion
    0.1 µm
  • Maximum Speed
    5 mm/s
  • Centered Load Capacity
    500 N
  • Accuracy, Guaranteed
    ±2 µm (over full travel)
  • Bi-directional Repeatability, Guaranteed
    ±0.6 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.1 µm
  • Drive Mechanism
    Precision ball screw
  • Drive Screw Pitch
    2 mm
  • Bearings
    Double row recirculating ball bearings
  • Reduction Gear
    Belt gear 1:4 + Wedge 1:2
  • Base Material
    Anodized Alumnimum
  • Feedback
    Screw-mounted rotary encoder, 5,000 cts/rev, index pulse
  • Encoder Resolution
    50 nm
  • Limit Switches
    Optical
  • Origin
    Optical, at center of travel, including mechanical zero signal
  • Origin Repeatability
    ±0.5 µm
  • Connectors
    DB25
  • Pitch, Guaranteed
    ±50 µrad
  • Roll, Guaranteed
    ±50 µrad
  • Cable Length
    3 m
  • Weight
    32 lbs. (14.5 kg)
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • RoHS
    Compliant

Features

Industrial-Level Build and Performance

With a focus on high throughput, heavy load capacity, and extreme durability, the IDL-V vertical stage has been designed for the most rigorous demands of precision industrial laser microprocessing. For other travel ranges or sizes, please contact Newport.

Matched to IDL Linear Translation Stages

Based on a customer-proven and modular wedge design, the IDL280-Z20 provides sub-micron MIM, smooth motion and stiff construction for use with high dynamic performance XY systems. In particular, it is matched to the IDL280 industrial-grade linear motor translation stages, making it easy to securely construct multi-axis systems, and provides unobstructed access to the payload from any side.

Load Diagram

Compatible Controllers

Compatible motion controllers for the IDL280-Z20 vertical stage are:

The maximum power consumption is 50 W.

Accessories