Show Filters:
Showing 10 of 20 total products
Compatibility:
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
IMS-LM 600 N Load Aluminum Linear Motor StagesIMS300LM-SMotorized Linear Stage, Linear Motor, 300 mm Travel, 1/4-20, No Cable
7 Weeks
$12,228
IMS-LM 600 N Load Aluminum Linear Motor StagesIMS400LM-SMotorized Linear Stage, Linear Motor, 400 mm Travel, 1/4-20, No Cable
7 Weeks
$13,077
IMS-LM 600 N Load Aluminum Linear Motor StagesIMS500LM-SMotorized Linear Stage, Linear Motor, 500 mm Travel, 1/4-20, No Cable
7 Weeks
$14,015
IMS-LM 600 N Load Aluminum Linear Motor StagesIMS600LM-SMotorized Linear Stage, Linear Motor, 600 mm Travel, 1/4-20, No Cable
8 Weeks
$15,050
IMS-LM 600 N Load Aluminum Linear Motor StagesIMS800LM-SMotorized Linear Stage, Linear Motor, 800 mm Travel, 1/4-20, No Cable
In Stock
$16,325
IMS-LM 600 N Load Aluminum Linear Motor StagesIMS1000LM-SMotorized Linear Stage, Linear Motor, 1000 mm Travel, 1/4-20, No Cable
In Stock
$18,143
IMS-LM 600 N Load Aluminum Linear Motor StagesIMS1200LM-SMotorized Linear Stage, Linear Motor, 1200 mm Travel, 1/4-20, No Cable$20,511
IMS-LM 600 N Load Aluminum Linear Motor StagesM-IMS300LM-SMotorized Linear Stage, Linear Motor, 300 mm Travel, XPS-D/RL, No Cable, M6
8 Weeks
$12,228
IMS-LM 600 N Load Aluminum Linear Motor StagesM-IMS400LM-SMotorized Linear Stage, Linear Motor, 400 mm Travel, XPS-D/RL, No Cable, M6
7 Weeks
$13,077
IMS-LM 600 N Load Aluminum Linear Motor StagesM-IMS500LM-SMotorized Linear Stage, Linear Motor, 500 mm Travel, XPS-D/RL, No Cable, M6
7 Weeks
$14,015
Notes:

Stepper Motor and DC Motor versions are also available.

Compatible Controllers

For 1000 mm/sec maximum speed, the compatible motion controllers, driver module and cable kit are:

For 500 mm/sec maximum speed, the compatible motion controllers, driver module and cable kit are:

Specifications

Features

Reliable Straightness Over Long Travel Ranges

The IMS-LM stages employ straightness compensation methods to offer improved straightness performance over long travel ranges of up to 1.2 meters. They are designed for self-supporting applications and are a cost-effective solution for precision industrial and laboratory systems.

FEM Optimized Extremely Stiff Aluminum Body

The high stiffness of the IMS-LM stages results in very short settling times that improve the performance and throughput of many stepping, scanning, and continuous machining processes.
The IMS-LM series utilizes an extremely stiff, FEM optimized extruded aluminum body which minimizes the bi-metal bending effect caused by different thermal expansion coefficients of aluminum and steel. The unique, rigid body design of the IMS-LM provides high motion performance over long distance and reduces deflection under load without compromising on weight.

20 nm Minimum Incremental Motion

IMS-LM stages are capable of performing very small incremental motions with high accuracy and reliability.

Precision position feedback is supplied by a highly repeatable linear scale mounted inside the stage. The encoder signals are interpolated by Newport’s XPS motion controller with 20 nm minimum incremental motion for outstanding repeatability and stability. Absolute home position and limit signals are incorporated in the linear scale to improve repeatability and reliability, without additional electronics or mechanical parts for optimal precision.

Error Mapping Services

For critical positioning applications, Newport offers error mapping upon request for these linear motor stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2°C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.

Non-Contact Drive Linear Motor

The high efficiency, iron-core linear motor has the advantage of higher speed, acceleration and system responsiveness with no wear of motor brushes or drive screws, significantly reducing heat generation. The IMS-LM is the optimum solution for applications that require high-throughput, high reliability, and ultra-quiet operation even when traveling long distances.

Recirculating Ball Bearings Slides

The recirculating ball bearing slides provide excellent payload capabilities and longer life with accurate linear trajectory. It mitigates the issue of ball cage migration, which is typically found on linear ball bearings or crossed roller bearings.

Stand Alone Versions

The IMS-LM-SA-S stand-alone versions are for high speed applications over a non-flat mounting surface with a smaller load. Unlike the regular higher load IMS-LM-S versions, the stand-alone stages include 4 mounting pads for non-flat mounting surfaces to maintain its pitch and yaw performance and while supporting up to a 10-kg centered load capacity. They are available in , and mm travel ranges, English and metric versions.

Hard Stoppers

IMS-LM stages use electrical end-of-run and elastomer bumper hard stops to stop the carriage as smoothly as possible past the end-of-runs. The overtravel allowed by the hard stops is 8 mm, and when used with Newport XPS controllers, any commanded motion out of the travel range is not allowed.

IMS-LM Motor Force

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

IMS-LM Load Characteristics

Accessories

Legacy driver and cable kit for XPS controller

Compare Description Drawings, CAD & Specs Avail. Price
XPS-DRV02PWM Drive Module, Brushless Motors
In Stock
$1,353
XPS-DK27Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV02 Driver$454

Cable Chain Kits

Compare Description Drawings, CAD & Specs Avail. Price
IMSLMCCable Chain Kit, IMS Stage, Single Axis$661
IMSLMC2Cable Chain Kit, IMS Extended Travel Stages, Single Axis
8 Weeks
$1,293