Multi-axis kinematic alignment stages increase the utility of our popular device alignment stages by motorizing each of the axes. The addition of Picomotor™ actuators to each stage allows remote high-resolution (<30 nm) adjustment of various combinations of X, Y, Z, Θx, and Θy.
- 4-axis, 5-axis, and 6-axis versions
- Picomotor piezo actuators with <30 nm resolution
- Easily align modulators and isolators See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8071Motorized XYθxθy Tilt Aligner, 3 mm, 8°, 8/32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8071-MMotorized XYθxθy Tilt Aligner, 3 mm, 8°, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081Motorized XYZθxθy Tilt Aligner, 3 mm, 8°, 1/4-20 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081-MMotorized XYZθxθy Tilt Aligner, 3 mm, 8°, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8082Motorized Tilt Aligner, XYZθxθy, 3 mm Linear, 8 Degree, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8082-MMotorized Tilt Aligner, XYZθxθy, 3 mm Linear, 8 Degree, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8095Motorized XYZθxθyθz Aligner, 3 mm, 4°, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8095-MMotorized Device Aligner, Wide, XYZθxθyθz, 3 mm, 4°, M6 |
Specifications
Features
Four-Axis Tilt Aligner
The Model 8071 Four-Axis Tilt Aligner offers XYΘxΘy Picomotor adjustment and allows intuitive alignment of optical tubes or paths with an input and an output such as electro-optic or acousto-optic modulators or lenses. All motions are independent and connected to a single base, so you won’t induce coupled motion while making adjustments. This XYΘxΘy Picomotor Aligner is ideal for positioning modulators or isolators and for coupling light into waveguide devices. It is offered with English or metric tapped holes.
Five-Axis Tilt Aligner
The Model 8081 Five-Axis Tilt Aligner allows the same precise translation as the Four-Axis Aligner but adds Z adjustment along the optical axis to the single-component alignment stage. All motions are independent and connected to a single base, so you won’t induce coupled motion while making adjustments. This XYZΘxΘy Picomotor Aligner features a removable mounting platform and is ideal for positioning optical modulators or isolators and for coupling light into waveguide devices. It is offered with English or metric tapped holes.
Picomotor Technology
These multi-axis kinematic alignment stages are equipped with Picomotor actuators which are ideal devices for fine-positioning and long-term stability. The Picomotor actuators have a less than 30 nm resolution with minimal backlash and maintain their position with no power applied. These features make the Picomotor actuators unique among motion-control devices and an ideal choice for typical set-and-hold applications.
Multi-axis Optic Positioning in a Compact Unit
Kinematic Device Alignment Stages combine the capabilities of multiple, stacked translation stages into a single stage with multiple actuators. These stages are designed to align a device or optic, such as an acousto-optic modulator, to a beam path, avoiding the added wobble of combining components for multi-axis positioning. These stages have all degrees of freedom needed to align one optical axis to another. The five-axis stages provide additional control of the focus and the six-axis stage provides roll. Each degree of freedom has one actuator for motion, such that two actuators provide translation when moved equal amounts, while one actuator's motion provides the tilt about the bisecting axis. Rotations of the mounting plate around its center, then, arise from turning two actuator screws in opposite directions.
Accessories
Recommended Controller/Drivers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8745-MTG-KITMounting Plate Kit, Optical Table, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-STK-KITStacking Plate Kit, L-Shaped,8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8745-PSPower Supply, 8742 and 8743-CL Controller/Driver, 12V | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-USB-CBLUSB Cable, 3 Meters Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-RS485-CBLRS-485 Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081-UHV-CCable, 8081-UHV, 1.83 m, DB15 Female to 6-pin RJ25 Connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Manuals
8081-UHV Kinematic Stage Quickstart Guide(445.7 kB, PDF)
Literature
8081(M)-UHV Datasheet(902.4 kB, PDF) UHV Picomotors(1.6 MB, PDF) Nanopositioning Solutions(9.3 MB, PDF) Picomotor FAQ(3.1 MB, PDF)