Goniometer, 561 Series

  • Axes of Travel
    θX
  • Angular Range
    ±10°
  • Sensitivity
    6 arc sec
  • Load Capacity
    45 N
  • Material
    Stainless Steel
  • Optical Axis Height
    79.4 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C