Mirror Mount, 0.5 in., Keying Pin Holes, 3 Locking Hex Actuators

Affordable Mounts for Every Application
M Series mounts are the industry's lowest cost mount. They hold the most frequently used optic sizes and are available in a host of configurations including Full Aperture, Hex-Driven, Clear Edge, CenterPoint™, Side-Clamp, Platform, and V-Groove versions.
Alignment Pin Holes
These M05 mounts feature alignment pin holes (shown in red) on the bottom (base) of the mount to enable keying of the position and orientation by means of dowel pins when directly mounting. (Note: Dowel pins not included with mount.) This is especially helpful in OEM applications.
Locking Hex Adjustment Screws
Hex-Driven Industrial Mirror Mounts feature Allen-key adjustments to save space and prevent unintended adjustment. For long-term stability, adjuster lock is included in select models. The lever lock, used for the M05-RL, M05-XL, and M05L models, exerts a tangential force on the adjustment screw to prevent rotation. The M1-HL model features a jam nut lock which exerts an axial force on the adjustment screw and can be tightened by hand.
Resources & Downloads
Other
M05-XL RoHS Certificate(284.9 kB, PDF)
Drawings & CADs
M05 SERIES MOUNT-WITH LOCK.pdf(168.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PX-2Optical Post, Slotted Base, 2.0 in. Height, 1.0 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-2Optical Post Holder, Slotted-Base, 2.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2ZOptical Pedestal, Magnetic Base, 2.0 in. Height, 1 in. Diameter, 8-32 | In Stock | ||||
![]() | MSPH-2Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M05-XMirror Mount, 0.5 in., Keying Pin Holes, 3 Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3NMirror Mount, Suprema®, 0.5 in., (3) 100-TPI Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-SMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (2) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9762-KMirror Mount, Tiny, Commercial, Corner, 0.5 in., 2 Locking Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-45D.545 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20ER.1Aluminum Mirror, Borofloat, 12.7 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05-XLMirror Mount, 0.5 in., Keying Pin Holes, 3 Locking Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN050-R3NMirror Mount, Suprema® Clear Edge, Rear Load, 0.5 in., (3) 100-TPI Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





















