Compare Model Drawings, CAD & Specs Detector Model Power Meter Model Spectral Range Maximum Measurable Power Maximum Measurable Power Without Attenuator Availability Price
$1,779
In Stock
818-UV/DB 843-R 200 - 1100 nm 1.5 W 5 mW (200 - 400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
In Stock
$1,694
3 Weeks
818-SL/DB 843-R 400 - 1100 nm 2 W 2.5 mW
3 Weeks
$1,839
6 Weeks
818-IR/DB 843-R 780 - 1800 nm 1.3 W 1.3 mW
6 Weeks
$1,864
In Stock
818-ST2/DB 843-R 400 - 1100 nm 2 W 2.5 mW
In Stock
$2,497
In Stock
919P-003-10 843-R 190 - 10,600 nm 3 W N/A
In Stock
$2,081
In Stock
919P-010-16 843-R 190 - 10,600 nm 10 W N/A
In Stock
$2,329
In Stock
919P-030-18 843-R 190 - 10,600 nm 30 W N/A
In Stock
$2,000
818-UV/DB 843-R-USB 200 - 1100 nm 1.5 W 400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$2,635
818-UV/DB 1919-R 200 - 1100 nm 1.5 W 400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$2,651
818-SL/DB 1919-R 400 - 100 nm 2 W 2.5 mW
$2,734
918D-SL-OD3R 1919-R 400 - 1100 nm 2 W
$3,353
919P-003-10 1919-R 190 - 10,600 nm 3 W N/A
$1,594
818-SL/DB 844-PE-USB 400 - 1100 nm 2 W 2.5 mW
$1,943
818-SL/DB 843-R-USB 400 - 1100 nm 2 W 2.5 mW

Features

Kits Offer Bundle Savings

These kits are ideal for those who are new to optical measurements and who need simple measurement tools. All kits include SP-3 and M-SP-3 mounting posts and BPH-3 slotted-base post holder. You can order either a pre-configured kit or you can configure your own set of power meter and detector using the model number PMKIT. 843-R, 843-R-USB, and 1919-R power meters come with a plastic carrying case.

Easily Expandable

It is easy to expand the capabilities of your power measurement products after purchasing the power meter kit.  Thanks to the large number of compatible products available at Newport, you can simply purchase another detector, a meter, or optomechanical components as new requirements arise.