EDFA Tap Coupler, 1% Coupling, 1530-1560 nm.

  • Type
    EDFA Tap Coupler
  • Fiber Type
    Singlemode
  • Coupling Ratio
    1%/99%
  • Fiber Connector
    Bare Fiber
  • Operating Wavelength
    1530-1560 nm
  • Typical Insertion Loss
    0.3 dB
  • Excess Loss, Typical
    0.2 dB  
  • Excess Loss, Maximum
    23 dB  
  • Operating Temperature
    -40 to 85°C
  • Option Code
    76
  • Package Type
    A
  • Operating Humidity
    90–95%