Compare Model Drawings, CAD & Specs Wavelength Range Mirror Size Thickness Surface Quality Availability Price
$76.00
250-600 nm Ø12.7 mm 3.1 mm 15-5 scratch-dig
$684.00
In Stock
250-600 nm Ø12.7 mm 3.1 mm 15-5 scratch-dig
In Stock
$74.00
In Stock
450-700 nm Ø12.7 mm 3.1 mm 15-5 scratch-dig
In Stock
$662.00
In Stock
450-700 nm Ø12.7 mm 3.1 mm 15-5 scratch-dig
In Stock
$78.00
480-20000 nm Ø12.7 mm 3.1 mm 15-5 scratch-dig
$699.00
In Stock
480-20000 nm Ø12.7 mm 3.1 mm 15-5 scratch-dig
In Stock
$89.00
In Stock
650-20000 nm Ø12.7 mm 3.1 mm 15-5 scratch-dig
In Stock
$803.00
In Stock
650-20000 nm Ø12.7 mm 3.1 mm 15-5 scratch-dig
In Stock
$83.00
In Stock
250-600 nm Ø19.05 mm 4.57 mm 15-5 scratch-dig
In Stock
$78.00
In Stock
450-700 nm Ø19.05 mm 4.57 mm 15-5 scratch-dig
In Stock
$96.00
In Stock
480-20000 nm Ø19.05 mm 4.57 mm 15-5 scratch-dig
In Stock
$76.00
In Stock
250-600 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig
In Stock
$680.00
4 Weeks
250-600 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig
4 Weeks
$74.00
In Stock
450-700 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig
In Stock
$662.00
In Stock
450-700 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig
In Stock
$103.00
In Stock
480-20000 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig
In Stock
$926.00
In Stock
480-20000 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig
In Stock
$98.00
In Stock
650-20000 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig
In Stock
$879.00
In Stock
650-20000 nm Ø25.4 mm 6.0 mm 15-5 scratch-dig
In Stock
$172.00
In Stock
250-600 nm Ø50.8 mm 12.7 mm 15-5 scratch-dig
In Stock
$167.00
In Stock
450-700 nm Ø50.8 mm 12.7 mm 15-5 scratch-dig
In Stock
$218.00
4 Weeks
480-20000 nm Ø50.8 mm 12.7 mm 15-5 scratch-dig
4 Weeks
$285.00
In Stock
650-20000 nm Ø50.8 mm 12.7 mm 15-5 scratch-dig
In Stock
$543.00
In Stock
250-600 nm Ø76.2 mm 14.7 mm 15-5 scratch-dig
In Stock
$496.00
In Stock
450-700 nm Ø76.2 mm 14.7 mm 15-5 scratch-dig
In Stock
$568.00
In Stock
480-20000 nm Ø76.2 mm 14.7 mm 15-5 scratch-dig
In Stock
$780.00
In Stock
650-20000 nm Ø76.2 mm 14.7 mm 15-5 scratch-dig
In Stock
In Stock
250-600 nm Ø30.0 mm 6.0 mm 15-5 scratch-dig
In Stock
In Stock
450-700 nm Ø30.0 mm 6.0 mm 15-5 scratch-dig
In Stock
$197.00
In Stock
480-20000 nm Ø30.0 mm 6.0 mm 15-5 scratch-dig
In Stock
In Stock
650-20000 nm Ø30.0 mm 6.0 mm 15-5 scratch-dig
In Stock
$1,028.00
In Stock
250-600 nm Ø101.6 mm 17.7 mm 20-10 scratch-dig
In Stock
$981.00
4 Weeks
450-700 nm Ø101.6 mm 17.7 mm 20-10 scratch-dig
4 Weeks
$1,068.00
In Stock
480-20000 nm Ø101.6 mm 17.7 mm 20-10 scratch-dig
In Stock
$1,095.00
In Stock
650-20000 nm Ø101.6 mm 17.7 mm 20-10 scratch-dig
In Stock
$146.00
In Stock
450-12000 nm Ø25.4 mm 8.0 mm 25-10 scratch-dig
In Stock
$139.00
In Stock
200-700 nm Ø25.4 mm 8.0 mm 25-10 scratch-dig
In Stock
$490.00
In Stock
450-12000 nm Ø50.8 mm 12.5 mm 25-10 scratch-dig
In Stock
$114.00
In Stock
450-12000 nm Ø12.7 mm 5.0 mm 25-10 scratch-dig
In Stock
$2,098.00
In Stock
250-600 nm Ø152.4 mm 23.5 mm 20-10 scratch-dig
In Stock
$2,098.00
In Stock
450-700 nm Ø152.4 mm 23.5 mm 20-10 scratch-dig
In Stock
$2,113.00
In Stock
480-20000 nm Ø152.4 mm 23.5 mm 20-10 scratch-dig
In Stock
$4,577.00
In Stock
480-20000 nm Ø203.2 mm 29.5 mm 20-10 scratch-dig
In Stock

For all cost-saving 10 packs, click here
Concave mirror, square mirror, elliptical mirror, and D-shaped mirror are also available.

Specifications

  • Wavelength Range
    200-700 nm, 250-600 nm, 450-700 nm, 450-12000 nm, 480-20000 nm, 650-20000 nm
  • Mirror Shape
    Round
  • Diameter
    12.7 mm, 19.1 mm, 25.4 mm, 30.0 mm, 50.8 mm, 76.2 mm, 101.6 mm, 152.4 mm, 203.2 mm
  • Thickness
    3.1 mm, 4.57 mm, 5.0 mm, 6.0 mm, 8.0 mm, 12.7 mm, 14.7 mm, 17.7 mm, 23.5 mm, 29.5 mm
  • Material
    Borofloat 33
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Cleaning

Features

Borofloat® 33 Substrates

Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.

Enhanced Aluminum UV Coating

Our AL.2 UV enhanced aluminum coating is a durable, broadband UV reflector with average reflectivity greater than 90% from 250 – 600 nm. The aluminum film is overcoated with UV transparent magnesium fluoride to prevent oxidation of the metal.

Enhanced Aluminum VIS-NIR Coating

Our ER.1 enhanced aluminum coating may be used wherever a broadband visible and near infrared reflector is needed. A multilayer dielectric stack deposited over the aluminum film boosts reflectance and improves the durability of the coating. Average reflectivity is greater than 93% from 450-700 nm.

Protected Silver VIS-IR Coating

Our ER.2 protected silver coating is composed of a low emissivity silver film, fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480 – 1100 nm and greater than 98.5% from 1.1 – 20 µm. This silver mirror is a favorite for Ultrafast scientists who want an inexpensive option. 

Protected Gold NIR-IR Coating

Our ER.4 protected gold coating is ideal for applications requiring broadband reflectance in the near IR to the far IR. A multilayer dielectric overcoat provides protection to the gold from the environment. Average reflectivity is greater than 96% from 650 – 1700 nm and greater than 98% from 1.7 – 2.0 µm.

Save by Purchasing a Pack of 10!

A convenient pack of ten mirrors is also offered at a discount for customers outfitting new laboratories or new research applications.