Compare Model Drawings, CAD & Specs Availability Price
Optical Power Sensor, High Dynamic Range, 320-1060 nm, Free Space.
$4,020.00
In Stock
In Stock
model 2103  temperature stabilized high dynamic range optical power sensor
NIR Power Sensor, High Dynamic Range,950-1630 nm
$4,040.00
2 Weeks
2 Weeks

Specifications

Features

Automatic Seamless Gain Switching for High Dynamic Range

The power sensors incorporate a patented logarithmic conversion circuit that achieves essentially seamless range switching. This results in a useful dynamic range of >65 dB even at full speeds, about 20 dB better than conventional power sensors. There are also three user controllable speed settings so you can further extend the dynamic range if you don’t need the speed.

Modular Design to Conveniently Build Systems

The HDR power sensors feature convenient bolt-together modular design the ability to daisy-chained power connections to make it easy to connect multiple units for multichannel, rack-mounted or bench-top systems.

Building a Swept-Wavelength Measurement System

The Model 2103 HDR power sensors were designed to be used with our Model TLB-6600 tunable laser system. Integrating the TLB-6600 with the HDR power sensors, and a data-acquisition card (DAQ), results in a state-of-the-art swept-wavelength measurement system with extremely fast, linear sweeps and high-dynamic range. A sample program is available to simplify integration with the laser and your DAQ. The output of the laser is sent to the device under test (DUT), and the signal from the DUT output (or outputs) is monitored with the HDR power sensor. The electronic outputs of the power sensors are then sent to the DAQ and displayed on your computer. Because the output of the laser is swept continuously through the wavelength range of interest, optical sensors, like the HDR power sensors, must have sufficient bandwidth to handle the in-coming data-stream. Conventional power sensors do not have the required bandwidth for swept-wavelength systems.

Model 2103 Includes a Calibration Report

To correct for wavelength response of the photodiode, calibration information is provided with each unit. These are the offsets (in volts) which must be subtracted from measured values in order for a 0-dBm input to produce 0 V at the output. Calibration is done for the common communication wavength range between 1520 nm to 1620 nm.

Ideal for Fiber Alignment and Sensor On/Off Testing

Since the output voltage is logarithmic, rapid optical intensity changes over several decades, for example, from nW to mW can be measured at the full analog bandwidth, without waiting for a range change. The models 2101 and 2103 are suitable for high speed fiber optic alignment or On/Off state measurements and characterization of optical sensors used in IoT or IIoT applications.