Compare Model Drawings, CAD & Specs Type Wavelength Range Sensor Size Damage Threshold Minimum Detectable Power Availability Price
$200
IR Sensor Card 750 - 1350 nm 50 x 50 mm 700 mW/cm2 12 µW/cm2
$110
IR Sensor Card 750 - 1350 nm 25.4 x 38.1 mm 700 mW/cm2 12 µW/cm2
$200
IR Sensor Card 800 - 1700 nm 50 x 50 mm 700 mW/cm2 8 µW/cm2
$67
3 Weeks
IR Sensor Card 800 - 1700 nm 12.5 x 12.5 mm 700 mW/cm2 8 µW/cm2
3 Weeks
$110
IR Sensor Card 800 - 1700 nm 25.4 x 38.1 mm 700 mW/cm2 8 µW/cm2
$215
IR Sensor Card 700 - 1600 nm 50 x 50 mm 700 mW/cm2 3 µW/cm2
$125
IR Sensor Card 700 - 1600 nm 25.4 x 38.1 mm 700 mW/cm2 3 µW/cm2

We also offer custom versions of these IR cards.

Features

Wavelength Coverage From 700 to 1700 nm

These viewing cards contain a phosphor-coated sensor area that emits clearly visible light when illuminated by NIR sources. This allows for the easy location of near-infrared beams and their focal point, even in the dark, and the visualization of spatial mode patterns.

Protective Plastic Coating for Durability

The UV sensor cards features a protective polyester coating for durability and portability.

Large Sensor Area

The standard sized card has a 2 inch (50 mm) square sensor area for locating and analyzing light beams within the specified wavelength range. These are also available in smaller versions.