Compare Model Drawings, CAD & Specs Type Optic Diameter Thread Type Drive Type Angular Range Availability Price
$1,213.00
1 Week
Flipper Mount 25.4 mm 8-32 Motorized ±2 °
1 Week
$1,225.00
In Stock
Flipper Mount 25.4 mm M4 Motorized ±2 °
In Stock
$1,842.00
In Stock
Flipper Mount 50.8 mm 8-32 Motorized ±2 °
In Stock
$1,842.00
In Stock
Flipper Mount 50.8 mm M4 Motorized ±2 °
In Stock

Features

Stable and Repeatable Optic Placement

Originally designed for demanding commercial applications, our motorized flipper mount offers excellent stability and better than 25 µrad repeatability.

Adjustable and Lockable Optic Tilt

Optic tilt is adjusted with precision 80-pitch screws, and locking nuts preserve settings during flips.

Remote Control

The Flipper mount’s included hand pad allows simple thumb control from a distance or more remotely via its TTL interface.