Compare Model Drawings, CAD & Specs Detector Model Power Meter Model Spectral Range Maximum Measurable Power Maximum Measurable Power Without Attenuator Availability Price
$1,779.00
6 Weeks
818-UV/DB 843-R 200 - 1100 nm 1.5 W 5 mW (200 - 400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
6 Weeks
$1,694.00
3 Weeks
818-SL/DB 843-R 400 - 1100 nm 2 W 2.5 mW
3 Weeks
$1,839.00
6 Weeks
818-IR/DB 843-R 780 - 1800 nm 1.3 W 1.3 mW
6 Weeks
$1,864.00
In Stock
818-ST2/DB 843-R 400 - 1100 nm 2 W 2.5 mW
In Stock
$2,497.00
6 Weeks
919P-003-10 843-R 190 - 10,600 nm 3 W N/A
6 Weeks
$2,081.00
In Stock
919P-010-16 843-R 190 - 10,600 nm 10 W N/A
In Stock
$2,329.00
In Stock
919P-030-18 843-R 190 - 10,600 nm 30 W N/A
In Stock
$2,000.00
818-UV/DB 843-R-USB 200 - 1100 nm 1.5 W 400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$2,635.00
818-UV/DB 1919-R 200 - 1100 nm 1.5 W 400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$2,651.00
818-SL/DB 1919-R 400 - 100 nm 2 W 2.5 mW
$2,734.00
918D-SL-OD3R 1919-R 400 - 1100 nm 2 W
$3,353.00
7 Weeks
919P-003-10 1919-R 190 - 10,600 nm 3 W N/A
7 Weeks
$1,594.00
818-SL/DB 844-PE-USB 400 - 1100 nm 2 W 2.5 mW
$1,943.00
818-SL/DB 843-R-USB 400 - 1100 nm 2 W 2.5 mW

Features

Kits Offer Bundle Savings

These kits are ideal for those who are new to optical measurements and who need simple measurement tools. All kits include SP-3 and M-SP-3 mounting posts and BPH-3 slotted-base post holder. You can order either a pre-configured kit or you can configure your own set of power meter and detector using the model number PMKIT. 843-R, 843-R-USB, and 1919-R power meters come with a plastic carrying case.

Easily Expandable

It is easy to expand the capabilities of your power measurement products after purchasing the power meter kit.  Thanks to the large number of compatible products available at Newport, you can simply purchase another detector, a meter, or optomechanical components as new requirements arise.