Compare Model Drawings, CAD & Specs Availability Price
Motorized Rotation Stage, 80 mm, High-Speed DC Drive
$7,017.00
Motorized Rotation Stage, 120 mm, High-Speed DC Drive
$8,899.00
Motorized Rotation Stage, 120 mm, High-Torque DC Drive
$10,293.00
Motorized Rotation Stage, 120 mm, High-Speed DC Drive, Direct Encoder
$13,758.00
Motorized Rotation Stage, 120 mm, High-Torque DC Drive, Direct Encoder
$15,930.00
high-performance precision rotation stage model rv160
Motorized Rotation Stage, 160 mm, High-Speed DC Drive
$10,793.00
Motorized Rotation Stage, 160 mm, High-Torque DC Drive
$11,757.00
high-performance precision rotation stage model rv160
Motorized Rotation Stage, 160 mm, High-Speed DC Drive, Direct Encoder
$15,949.00
Motorized Rotation Stage, 160 mm, High-Torque DC Drive, Direct Encoder
$18,257.00
Motorized Rotation Stage, 240 mm, High-Speed DC Drive
$13,482.00
Motorized Rotation Stage, 240 mm, High-Torque DC Drive
$15,544.00
Motorized Rotation Stage, 240 mm, High-Speed DC Drive, Direct Encoder
$20,175.00
Motorized Rotation Stage, 240 mm, High-Torque DC Drive, Direct Encoder
$22,326.00
Motorized Rotation Stage, 350 mm, High-Speed DC Drive
$20,517.00
Motorized Rotation Stage, 350 mm, High-Torque DC Drive
$22,473.00
Motorized Rotation Stage, 350 mm, High-Speed DC Drive, Direct Encoder
$28,007.00
Motorized Rotation Stage, 350 mm, High-Torque DC Drive, Direct Encoder
$31,144.00
Notes:

Folded version for applications with space constraints and Stepper Motor version are also available.

Specifications

  • Drive Mechanism
    Ground worm gear with self compensating preload
  • Bearings
    Double row ball bearings
  • Worm Gear Ratio
    RVS80: 1:180; RV120–RV350: 1:90
  • Origin
    Optical
  • Limit Switches
    Optical, at ± 170°, can be disabled for continuous rotation (except HAT & HAHLT versions)
  • Feedback
    HAT and HALT: Direct reading optical encoder on rotating platen; CC, CCHL and HAHL: Worm-mounted rotary encoder
  • Base Material
    Stainless Steel
  • Cable Length
    3 m

Features

Steel Construction

The tool steel construction ensures enhanced rotation accuracy due to the ground bearing surfaces. The single monolithic design offers improved stiffness and thermal stability without compromising dynamic performance.

Highest Load Capacity

The double row of preloaded ball bearings allows for higher off center loads for its small footprint. The largest member of the RV DC motor product family can bear up to 650 kg or rotate up to 80 °/s while maintaining eccentricity of less than 4 µm.

High Speed and High Torque DC Motor Versions

High speed (CC and HAT) and high torque (CCHL, HAHL and HAHLT) versions of the RV DC motor stages are available. The high speed versions enable speeds up to 80°/sec. The high torque versions are equipped with a reduction gear which provides higher torque and payload inertia capacity. A rotary encoder is mounted on the worm gear shaft of the CC and CCHL versions. When superior repeatability, position stability and speed regulation is needed, the high speed HAT and high torque HAHLT versions feature a high-resolution direct reading encoder and tachometer. (RV120HAHL includes direct reading encoder, but no tachometer.)

Error Mapping Services

For critical positioning applications, Newport offers error mapping upon request for RV-HAT and RV-HAHLT stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.

Configurable Limit Switches

Most of the RV models are designed with optical limit switches to limit movement to 170°. These can be enabled or disabled for complete 360° motion with a simple "Allen" wrench.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

RVS80 Load Characteristics

RV Load Characteristics - Horizontal Configuration

RV Load Characteristics - Vertical Configration

Compatible motion controllers for the HAT and HAHLT versions of these DC motor driven stages are:

Compatible motion controllers for the CC, CCHL and HAHL versions of these DC motor driven stages are: