Compare Model Drawings, CAD & Specs Availability Price
Optical Breadboard Plate, Solid Aluminum, 4 x 6 in., 1/4-20 Hole Grid
$57.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 4 x 12 in., 1/4-20 Hole Grid
$91.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1 in. 1/4-20 Grid
$67.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 6 x 12 in., 1 in. 1/4-20 Grid
$122.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 6 x 18 in., 1 in. 1/4-20 Grid
$174.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 6 x 24 in., 1 in. 1/4-20 Grid
$211.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 6 x 36 in., 1 in. 1/4-20 Grid
$266.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 8 x 8 in., 1 in. 1/4-20 Grid
$101.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 8 x 10 in., 1 in. 1/4-20 Grid
$156.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 10 x 12 in., 1 in. 1/4-20 Grid
$182.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid
$202.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 12 x 18 in., 1 in. 1/4-20 Grid
$252.00
4 Weeks
4 Weeks
Optical Breadboard Plate, Solid Aluminum, 12 x 24 in., 1 in. 1/4-20 Grid
$355.00
Optical Breadboard Plate, Solid Aluminum, 12 x 36 in., 1 in. 1/4-20 Grid
$451.00
Optical Breadboard Plate, Solid Aluminum, 18 x 18 in., 1 in. 1/4-20 Grid
$367.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 18 x 24 in., 1 in. 1/4-20 Grid
$504.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 18 x 30 in., 1 in. 1/4-20 Grid
$664.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 18 x 36 in., 1 in. 1/4-20 Grid
$761.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 24 x 24 in., 1 in. 1/4-20 Grid
$660.00
Optical Breadboard Plate, Solid Aluminum, 24 x 36 in., 1 in. 1/4-20 Grid
$958.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 24 x 48 in., 1 in. 1/4-20 Grid
$1,284.00
4 Weeks
4 Weeks
Optical Breadboard Plate, Solid Aluminum, 30 x 30 in., 1 in. 1/4-20 Grid
$902.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid
$57.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 100 x 300 mm, 25 mm M6 Grid
$91.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 150 x 150 mm, 25 mm M6 Grid
$67.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 150 x 300 mm, 25 mm M6 Grid
$122.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 150 x 450 mm, 25 mm M6 Grid
$174.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 150 x 600 mm, 25 mm M6 Grid
$211.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 150 x 900 mm, 25 mm M6 Grid
$266.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 200 x 200 mm, 25 mm M6 Grid
$101.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 200 x 250 mm, 25 mm M6 Grid
$156.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 250 x 300 mm, 25 mm M6 Grid
$182.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, 25 mm M6 Grid
$202.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 300 x 450 mm, 25 mm M6 Grid
$252.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 300 x 600 mm, 25 mm M6 Grid
$355.00
2 Weeks
2 Weeks
Optical Breadboard Plate, Solid Aluminum, 300 x 900 mm, 25 mm M6 Grid
$451.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 450 x 450 mm, 25 mm M6 Grid
$367.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 450 x 600 mm, 25 mm M6 Grid
$504.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 450 x 750 mm, 25 mm M6 Grid
$664.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 450 x 900 mm, 25 mm M6 Grid
$761.00
Optical Breadboard Plate, Solid Aluminum, 600 x 600 mm, 25 mm M6 Grid
$660.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 600 x 900 mm, 25 mm M6 Grid
$958.00
In Stock
In Stock
Optical Breadboard Plate, Solid Aluminum, 600 x 1200 mm, 25 mm M6 Grid
$1,284.00
5 Weeks
5 Weeks
Optical Breadboard Plate, Solid Aluminum, 750 x 750 mm, 25 mm M6 Grid
$902.00
In Stock
In Stock

Specifications

  • Type
    Solid Aluminum Optical Breadboard Plate
  • Thickness
    0.5 in. (12.7 mm)
  • Working Surface
    Low reflective anodized aluminum
  • Surface Flatness
    ±0.02 in. (±0.5 mm)
  • Mounting Holes
    1/4-20
    M6 (M- Versions)
  • Number of Counterbored Holes
    Four 0.25 in. located at the corners inset 0.5 in. (12.5 mm) from the edge
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid
    25 mm grid (M- Versions)
  • Mounting Hole Borders
    0.5 in.
    12.5 mm (M- Versions)

Features

Convenient Platform for Optical Assemblies

These solid aluminum, nonmagnetic, optical breadboard plates provide a low cost, convenient platform for building optical assemblies, small optical experiments and optical subsystems.  Our wide variety of breadboard accessories make it easy to incorporate these breadboards into larger optical systems with ease. 

Low Reflectance Working Surface

These solid aluminum optical breadboards have a matt black anodized surface that reduces unwanted reflections compared to honeycomb breadboards that use a stainless steel top skin working surface. Anodized aluminum is also non-magnetic compared to stainless steel.

Counterbored Through Holes for Easy Mounting

SA2 solid aluminum optical breadboards feature four counterbored through holes in the breadboard corners, making it easy to retrofit to existing optical tables for increased workspace and convenience.  As compared to competitive solid breadboards, our mounting through holes are located on the mounting hole grid.  This allows an SA2 breadboard mounted to an optical table to have its hole pattern aligned with the optical table hole pattern instead of being offset from it.

1/4-20 or M6 Mounting Hole Grid

Solid aluminum optical breadboards are offered with either a 1 inch grid of 1/4-20 mounting holes and a 0.5 inch border or a 25 mm grid of M6 mounting holes and a 12.5 mm border (M- metric versions). The mounting holes are through tapped with cut (not rolled) threads with countersink. The mounting hole grid makes optical system alignment fast and easy as optical components mounted above the breadboard mounting holes will be perfectly aligned with the components mounted above other holes in the X or Y direction.

Solid Aluminum Optical Breadboard Mounting Options

90 Degree Breadboard Mounting

Our 90º Optical Breadboard Mounting Brackets are ideal for mounting SA2 Series Solid Aluminum Breadboards in a vertical orientation. The brackets are rigid with slotted mounting points and are available in 6, 12, and 18 inch sizes. Our 360 Series Angle Brackets can also be used for rigid and accurate 30°, 45°, 60°, and 90° breadboard mounting. 

Vibration Isolated Breadboard Mounting

Sorbothane Vibration Isolation Mounting Feet are ideal for isolating a small SA2 breadboard from a standard workbench.  The mounts are sold individually and supplied with a 1/4-20 or M6 thread for easy mounting. They are offered in 50 or 70 durometer. For heavier loads simply add more mounts. For optimum isolation use the mounts at as close to the maximum load as possible.

Elevated Removable Breadboard Mounting

Our Optical Posts can be used for elevated solid aluminum optical breadboard mounting with easy repeatable installation and removal of the breadboard.  The precise position of the SA2 breadboard is maintained with pegs.

Elevated Pedestal Breadboard Mounting

Solid aluminum breadboards can be mounted above a optical table or optical breadboard at a fixed height using Optical Pedestals and Clamping Forks. The optical pedestals provide a rigid and stable mounting points for the corner mounting holes, and the clamping forks allow for easy relocation on the surface of the table.

Perimeter Shields for Optical Breadboards

Perimeter Light Shields provide simple beam block protection and security for your optical breadboard setup. The shields are easily mounted to perimeter breadboard holes and mounting slots offer positioning flexibility. A unique method of slotting two shields together eliminates seams and reduces any light leakage.

Adjustable Height Breadboard Mounting

You can create an adjustable height platform by mounting a solid aluminum breadboard to an optical support rod by using an optical rod clamp and a 360 series angle bracket.

Kinematic Breadboard Mounting

These Kinematic Breadboard Adaptors allow you to remove and replace SA2 breadboards while preserving the final alignment.  They mount directly to SA2 series breadboards either on the top side or bottom side of the breadboard. Top-side mounting provides the lowest surface height but leaves less mounting area on the breadboard.

Mechanical Vibration Isolation Mounting

Our VIB100 Super Compact Mechanical Vibration Isolators can be used to isolation mount our SA2 solid aluminum breadboards. VIBe™ technology works in horizontal direction by utilizing ball bearings sandwiched between precision raceways, forming the plane of isolation. When the ball bearings displace and restore into their positions in raceways, they act like nonlinear springs that cut off the transmission of vibrations.  Shown is a Michelson Interferometer set up on an SA2 breadboard.

Optical Breadboard Handles

Optical Breadboard Handles are ideal for lifting and handling SA2 optical breadboards. Made in Italy with reinforced glass fiber, these handles are robust, light weight and resistant to oil, solvents and other chemical agents.

Other Solid Aluminum Breadboard Options

Double Density Solid Aluminum Breadboard Plates

Double Density Solid Aluminum Optical Breadboards feature twice the number of mounting holes as a same size standard hole pattern breadboard.  They are designed for compact applications that require optical components mounted closer to each other than a standard 1 inch (25 mm) breadboard hole grid pattern will allow.

Miniature Quadruple Density Double-Threaded Breadboard Plates

Miniature High-Density Breadboard Plates feature a quadruple density 0.5 in. (12.7 mm) grid pattern of both 1/4-20 and 8-32 (M6 and M4) mounting holes. Use these miniature solid aluminum breadboards to combine several optical mounts together on to a single stable platform that is easy to transport.

Optical Breadboard Selection Guide

Optical breadboards are selected based on performance criteria like damping and stiffness based on the application. Once the type of breadboard required is determined you can choose the surface size that will support your application.

Precision Grade Scientific Grade Industrial Grade Manufacturing Grade Solid Aluminum
Applications Interferometry and critical high resolution experiments Electro-optical experiments & processes Industrial equipment platforms and less critical experiments Telecom device manufacturing requiring a low cost, high-quality mounting surface Classroom demonstrations and equipment setups
Damping Performance ★★★★★ ★★★★ ★★★ ★★
Stiffness ★★★★★ ★★★★★ ★★★ ★★
Cost $$$$$ $$$$ $$$ $$ $
Working Surface 4.8 mm Thick 430 Stainless Steel 3.4 mm Thick 430 Stainless Steel Anodized Aluminum
Bottom Skin 3.4 mm thick Carbon Steel N/A
Core Design Vertically Bonded Trussed Honeycomb Formed Composite N/A
Side Panels Modal Dampers Highly Damped Composite Wood N/A
Ferromagnetism Magnetic Non-Magnetic
Mounting Holes Tapped and Individually Sealed Tapped Through
Mounting Threads 1/4-20 (M6) on 1 in. (25 mm) Grid
Standard Version PG SG IG TD SA2
Microlock Version PG-ML SG-ML IG-ML N/A N/A
Double Density Hole Version N/A SGD N/A N/A SA2-D
LaserClean Version N/A LC N/A N/A N/A