Compare Model Drawings, CAD & Specs Load Capacity per Isolator Minimum Isolator Load Maximum Air Pressure Availability Price
$237.00
100 lb 25 lb 60 psi
$281.00
In Stock
300 lb 75 lb 60 psi
In Stock
$326.00
In Stock
600 lb 150 lb 80 psi
In Stock
$468.00
In Stock
1200 lb 300 lb 80 psi
In Stock
$602.00
In Stock
2400 lb 600 lb 80 psi
In Stock

Specifications

  • Natural Frequency (Nominal), Max.
    5 Hz
  • Natural Frequency (Nominal), Min.
    3 Hz

Features

Pneumatic Isolation Solution at an Affordable Price

These isolators use an air spring elastomeric isolator with integral heavy wall construction. The rigid wall design of the air mount provides better isolation than traditional air bladder design, delivering 96% vertical isolation and 98% horizontal isolation at 10 Hz. Once filled with air they are virtually maintenance free.

Air Spring and Elastomeric Neoprene Material Provides Superior Isolation

SLM mounts also offer excellent protection against high static deflection, drift and permanent set, thanks to the combination of resiliency of the material and air spring. Neoprene elastomer has an operating temperature range of -20°F to +180°F (-30 °C to +82 °C) and is resistant to oils, most solvents and ozone. The isolator itself will have natural frequency in 3-5 Hz when inflated, however, even if there is no air pressure the isolator still has natural frequency as low as 10 Hz. SLM isolator mount is your ideal solution for machinery and equipment isolation.