Compare Model Drawings, CAD & Specs Availability Price
Optical Table System, SmartTable® HD, 4 x 6 ft., 8 in. Thick, Isolated
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 4 x 8 ft., 8 in. Thick, Isolated
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 4 x 8 ft., 12 in. Thick, Isolated
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 4 x 10 ft., 12 in. Thick, Isolated
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 5 x 6 ft., 8 in. Thick, Isolated
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 5 x 8 ft., 8 in. Thick, Isolated
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 5 x 10 ft., 8 in. Thick, Isolated
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 5 x 10 ft., 12 in. Thick, Isolated
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 1200 x 1800 mm, 203 mm Thick, M6
4 Weeks
4 Weeks
Optical Table System, SmartTable® HD, 1200 x 2400 mm, 203 mm Thick, M6
4 Weeks
4 Weeks
Optical Table System, SmartTable® HD, 1200 x 2400 mm, 305 mm Thick, M6
4 Weeks
4 Weeks
Optical Table System, SmartTable® HD, 1200 x 3000 mm, 305 mm Thick, M6
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 1500 x 3000 mm, 203 mm Thick, M6
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 1500 x 3000 mm, 305 mm Thick, M6
4 Weeks
4 Weeks
Optical Table System, SmartTable® HD, 1500 x 1800 mm, 203 mm Thick, M6
5 Weeks
5 Weeks
Optical Table System, SmartTable® HD, 1500 x 2400 mm, 203 mm Thick, M6
5 Weeks
5 Weeks

Specifications

  • Type
    SmartTable OTS-SST Optical Table System
  • Optical Table Supports
    Pneumatic Isolators
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    Two Precision Tuned Dampers
  • Active Damping
    Two IQ Active Dampers
  • Working Surface Height
    36.7 ±0.5 in. (8 in. Thick Tables)
    40.7 ±0.5 in. (12 in. Thick Tables)
  • Working Surface
    4.8 mm thick ferromagnetic 430 stainless steel
  • Surface Flatness
    ±0.004 in. (0.1 mm) over 2 ft. (600 mm) square
  • Mounting Hole Type
    1/4-20
    M6 (M- Versions)
  • Mounting Hole Pattern
    1.0 in. grid
    25 mm grid (M- Versions)
  • Mounting Hole Borders
    0.5 in.
    12.5 mm (M- Versions)
  • Alphanumeric Grid Labels
    Yes
  • Hole Sealing Type
    Easy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    4.8 mm thick carbon steel

Features

SmartTable OTS Optical Table System Overview

Learn about the features, performance, and compatible accessories of our innovative SmartTable OTS optical table and support system.

SmartTable OTS Optical Table System Installation

Learn about how to install your new SmartTable OTS optical table and support system.

Active, Tuned, and Broadband Damping Performance

SST Series SmartTable HD optical table top delivers the best damping performance among all table tops. Broadband damping is provided by a 4.8 mm thick table skin, a constrained layer core that attenuates broadband vibration, a damped working surface that eliminates skin resonance, and a composite edge finish that eliminates sidewall resonance. Two precision tuned dampers selectively eliminate two fundamental structural table modes and their entire harmonics. Two IQ active dampers effectively address medium frequency resonances of optical tables by sensing the vibrations and driving shakers at the opposite phase of the vibrations to cancel them out.

The compliance curve shows the positional motion of the structure for a given excitation force and frequency. The dashed red line is the rigid body line showing how an ideal optical table would perform with no relative motion. The blue line shows the natural frequencies of the optical table and how they these deviate from that of a rigid body. The red line shows the full damping performance of the table top with active damping turned on. 

Compliance curve for a SST 4 ft x 8 ft x 8 in. (1200 x 2400 x 203 mm) table top.

Tuned Mass Damping - The Most Effective Passive Damping Method

Hybrid Damped and Upgradable SmartTable® optical table systems feature precision Tuned Mass Damping (TMD) technology to eliminate table resonances. TMD is the most effective method among all known passive damping methods, as it concentrates damping efforts where it's needed at the frequencies of dominant resonance modes. It is widely used in various industries for its efficiency and effectiveness of damping, such as the famous Grand Canyon Skywalk, Taipei 101 Building, and NASA's Ares I rocket. Compared to our top competitor's broadband damping methods which absorbs a moderate amount of vibration energy equally over the broadband, our tuned mass damping method targets at resonances and as a result is much more effective. The precisely tuned dampers work from as low as 25 Hz and go all the way up to 525 Hz, creating opportunity for optimum damping on larger optical tables, the resonances of which often fall outside of competitor's broadband frequency range. Once tuned at factory the dampers are locked securely and the frequency would not shift during shipping of the table.

Intelligent Q (IQ) Active Damping Technology

At the core of our SmartTable optical table tops is an advanced damping technology called Intelligent Q (IQ) Damping. It effectively addresses the medium frequency resonances of optical tables from 80 to 550 Hz by incorporating two pairs of sensors and actuators in the optical table top design. An external controller is used to coordinate the signal processing, enabling a fast and accurate damping response. Each sensor-actuator pair is controlled by a separate control channel. The sensor senses the vibrations and the actuator outputs a signal to compensate for the vibrations. The pre-amplifiers and band-pass filters condition the sensor output signal before feeding it to the digital controller. The digital controller implements recursive filters that compensate for the dynamic response of the shaker and correct the phase to bring the phase difference between the displacement and force close to (-π/2) in the desired frequency range.

Easy Set-up with One-Button Auto Tuning

SmartTable active damping products are easy to set up and operate. Simply connect the IQ dampers with controller and press "Auto-Tune" button on the controller, the system will automatically find the resonances of the table and set gain parameters. Once the tuning is finished, the dampers will start working to damp vibrations on your tabletop real time. This feature also enables users to improve their table performance under different payload or payload distributions - press "Auto-Tune" when you have a major change in your set up to achieve the maximized damping performance.

24/7 Vibration Monitoring Capability

The ST-300 active damping controller comes with powerful and intuitive software that allows user to generate FFT plots, time response plots and save graphs or export data for further analysis. The ST-300 software also provides time continuous 10 to 820 Hz vibration data monitoring that could be used as a system trouble shooting tool for long duration experiments.

Minimized Surface Motion

When the IQ damping system is activated, the motion on the table is minimized. Active damping eliminates main resonance vibration peaks in vibration spectra created by random excitation, particularly in the sensitive 100-300 Hz range.

Fastest Settling Time

With IQ active damping and precision tuned passive damping technologies in one table top, SST Series provides most accurate and timely compensation across the entire working ranges of the actuator-sensor pairs, delivering a quietest working surface for any challenging applications.

Robust and Flexible Pneumatic Isolated Frame Support

The SmartTable OTS optical table system features a sturdy and multi-functional support frame that is designed to maximize utility, minimize space occupied and optimize structural rigidity. The support legs feature pneumatic isolators to passively absorb vibrations from the optical table's environment. The frame features leveling feet and casters for easy transportation of the system. A wide variety of accessories are compatible with the SmartTable OTS frame and can be used to customize your optical table system.

High Performance Pneumatic Vibration Isolators

The pneumatic vibration isolators in the supporting frame feature our patented Stabilizer™ hybrid chamber design which consists of a small size initial chamber and a second damping chamber connected by a laminar flow disk. Because the initial chamber is reduced dramatically in size, it forces the isolator to use the second chamber as part of the compliance volume, which greatly increases the compliance volume for a given package size, and greatly lowers the natural frequency. Besides, our exclusive incorporation of the laminar flow damping element creates better linkage between piston motion and damping chamber air flow, which generates a higher damping force for a given piston displacement for faster, more efficient damping. It also lowers the amplification at resonance and improves isolation bandwidth and settling time. The vibration isolation performance is characterized by transmissibility curve which shows the mechanical filtering properties for the isolator leg - how much floor vibration will be transmitted through the leg to the table top.

Super Rigid Trussed Honeycomb Core Design

The honeycomb core in our optical tables is different than our competitors. Each piece of the corrugated honeycomb steel sheet is emerged in proprietary elastomeric vibration absorbing materials and bonded vertically throughout the height of the optical breadboard or optical table, creating a much stiffer honeycomb core structure. This labor intensive procedure makes sure that Newport's optical breadboard or optical table has the most robust honeycomb structures.

Vertically Bonded Triple Core Interface

All Newport tables are vertically bonded along the height of the honeycomb core. Most other manufacturers forego this extra step because of added expense and time required to apply adhesive to each individual core member. Vertical bonding adds constrained layer damping effects into the core, while maximizing the table’s rigidity-to-weight ratio. The trussed core design enables a triple core interface at each honeycomb cell. Whereas open core designs only have two structural members at each interface, the Newport table has three offering a 50% increase in local rigidity. The three sheets are fully bonded for the full table height producing greater stiffness.

Highly Damped Side Panels

Side panels for optical tables are more than just covers. They should contribute to the overall damping performance of the table. Our optical tables use highly damped composite wood as side panels to help eliminate vibrations from the side. Composite wood has a much better damping performance than steel has a high elasticity and tends to allow vibration or ringing. Materials with low elasticity such as wood tend to dampen vibration and ringing. For example, home stereo speakers are typically enclosed by composite wood to damp the acoustic vibrations.

Individually Sealed Mounting Holes

All of Newport's optical breadboards and tables are with individually sealed mounting holes. Those mounting holes feature 19 mm screw depth and in contrast to some of the other products in the market that has channel for a row of holes or just a polymeric film, Newport's individually sealed holes are more reliable and easier to clean. This is because we believe in the integrity of the product - especially the core. When dust and liquids go into your optical breadboard and table, it may have a long term effect on the damping performance of the product and make the product degrade over time. A good quality breadboard and table lasts long time - tens of years and more. It's a good investment for a product with sealed mounting holes.

Precision Grid of Tapped, Countersunk & Deburred Mounting Holes

The 1/4-20 or M6 tapped mounting holes are countersunk and deburred. This ensures easy thread engagement while eliminating contamination problems. The mounting holes are located on a 1 in. or 25 mm grid with standard grid markings for easy and repeatable component placement.

Unique Pressure Bonding Process Ensures Superior Flatness

Metrology quality steel assembly platens are used to ensure the superior flatness of our optical tables. The platen supports the top surface of the table during the assembly and bonding process and imprints the top surface with the same flatness characteristics. Our platens are the largest and flattest in the industry. We use gravity pressure bonding to apply constant pressure across the optical table during the bonding process ensuring that the top surface conforms to the platen flatness.

SafeLock™ Mechanism Improves System Safety

SmartTable OTS Series integrates exclusive SafeLock™ mounting clips, offering a safe and reliable connection of the frame to the optical tabletop. Numerous SafeLock™ secured systems have survived earthquakes throughout California and Japan. Earthquake restraints ERSW2010 Series are available as a table system accessory. Note: Optical table system needs to be customized for Newport ERS earthquake restraints.

SmartTable System Accessories

We offer a compete set of optical table system accessories to free up space on your optical table or enclose a table top experiment of application.  Accessories include:

Nanostructure Imaging Improvements with SmartTables

The Nanostructures shown in the images above were built on and imaged with a Newport SmartTable optical table top. The image on the left was built with SmartTable active damping disabled. The image on the right was built with SmartTable active damping enabled. Source for images: Steven E. Kooi, Ph.D. Research Engineer, Institute for Solder Nanotechnologies, MIT

Typical Applications with SmartTable HD

Many applications could benefit from the SmartTable HD platforms. Compared to traditional optical tables, SmartTable detects and damps vibration in the real time in a broad frequency range, accurately and precisely damp multiple resonance peaks to provide a quiet platform for your applications. SmartTable HD adds two active IQ dampers on an already passively damped platform with Newport's precision tunable passive dampers, providing the most quiet platform in the industry.

  • Super resolution microscopy
  • Ultra precision nanostructure studies and fabrication Applications that involves constant load changes
  • Super long exposure holography, spectroscopy and microscopy
  • Any application that requires the best vibration control platform

Optical Table Selection Guide

Newport offers a wide variety of Optical Tables including our broadband damped RPR Series Optical Tables, precision tuned damped RS Series Optical Tables, and actively damped SmartTable Optical Tables with IQ Damping Technology. Our optical table solutions are designed to fit any performance, budget and delivery need. From very demanding applications like confocal microscopy, spectroscopy or interferometry, to applications under a small budget, Newport has the right optical table for them all.

Table Top Series Hybrid SmartTable Active SmartTable Upgradable SmartTable1 Passive RS4000 Passive RS2000 Broadband RPR
Applications Check Out Our Complete Optical Table Selection Guide
Active IQ Dampers 2 2 0 ⇒ 2 0 0 0
Precision Tuned Dampers 2 0 2 6 2 0
Broadband Damping Constrained Layer Core, Damped Working Surface, Composite Edge Finish
Damping Performance ★★★★ ★★★ ★★★★ ★★★ ★★
Cost $$$$ $$$$ $$$$ $$$ $$ $
Working Surface 4.8 mm Thick 430 Ferromagnetic Stainless Steel
Bottom Skin 4.8 mm Thick Carbon Steel
Core Design Vertically Bonded Trussed Honeycomb
Side Panels Highly Damped Composite Wood
Mounting Holes Individually Sealed
Mounting Threads 1/4-20 (M6) on 1 in. (25 mm) Grid
Standard Tabletops SST ST ST-UT2 RS4000 RS2000 RPR
Other Standard Versions N/A N/A N/A Cleanroom Double Density Non-Magnetic
Table Supports Check Out Our Optical Table Supports
Table and Support Systems2 OTS-SST
Isolated
OTS-ST
Isolated
Rigid
OTS-UT2
Isolated
Rigid
N/A INT4
Isolated
Rigid
INT2
Isolated
Rigid
Compliance Curve3 SST ST ST-UT2 RS4000 RS2000 RPR

1. Upgradable SmartTable can be field upgraded to Hybrid SmartTable by installing two active IQ dampers.
2. Table system is offered with pneumatic isolation support or rigid support. The table top in table system has different leg mounting holes than standalone table tops.
3. The compliance curve is based on a 4 ft x 8 ft x 12 in table top.