Compare Model Drawings, CAD & Specs Availability Price
30 angle bracket model 360-30 for stage mounting
Angle Bracket, 30°/60°, 1/4-20 (M6) Slots, 1 in. Spacing
$153
In Stock
In Stock
45 degree angle bracket model 360-45 for linear stage mounting
Angle Bracket, 45°, 1/4-20 (M6) Slots, 1 in. Spacing
$135
In Stock
In Stock
90 degree angle bracket model 360-90 for linear stage mounting
Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing
$103
In Stock
In Stock
Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing
$103
In Stock
In Stock

Features

30°, 45°, and 90° Mounting Brackets

We offer 360 Series angle brackets with 30/60°, 45°, or 90° angles to allow for a wide variety of mounting options. The angles on these highly rigid brackets are accurate to within ±2 arc min.

Build Three Axis Stage Assemblies With 90° Mounting Bracket

Model 360-90 is useful for building long travel 3-axis linear stage stacks using manual stages like our Models 423 , 433 , 443 , 426 or 436.

Slotted Bracket Faces for Universal Mounting

360 Series angle brackets feature slots on the mounting surfaces of each, as apposed to individual holes, separated by 1.0 in. for use with either 1/4-20 or M6 threaded mounting bolts. The M-360-90 features the same slots with 25 mm spacing for use with metric optical tables or breadboards.

Coarse Height Adjustable Platforms & Compound Angle Supports

Angle brackets may be combined to provide stable compound angle supports. Pairs of 360-30 or 360-45 brackets bolted together on hypotenuse faces provide coarse-adjustable height platforms of exceptional rigidity.