Compare Model Drawings, CAD & Specs Availability Price
Post Holder Base, Slim, Open Slot, 0.25 in. Thick, 1/4-20
$6.40
In Stock
In Stock
Post Holder Base Pack, Open Slot, 0.25 in. Thick, 1/4-20, Qty 10
$58.00
In Stock
In Stock
Post Holder Base, Slim, Open Slot, 0.5 in. Thick, 1/4-20
$6.40
In Stock
In Stock
Post Holder Base Pack, Open Slot, 0.5 in. Thick, 1/4-20, Qty 10
$58.00
In Stock
In Stock
Post Holder Base, Slim, Open Slot, 6.35 mm Thick, M6
$6.40
In Stock
In Stock
Post Holder Base Pack, Open Slot, 6.35 mm Thick, M6, Qty 10
$58.00
In Stock
In Stock
Post Holder Base, LaserClean, Open Slot, 6.35 mm Thick, M6
In Stock
In Stock
Post Holder Base, Slim, Open Slot, 12.7 mm Thick, M6
$6.40
In Stock
In Stock
Post Holder Base Pack, Open Slot, 12.7 mm Thick, M6, Qty 10
$58.00
In Stock
In Stock

Features

Flexible Mounting Base for SPH Post Holders

All PHB Open-slotted Bases have a threaded hole to provide a mounting base for the SPH series post holders. They are also available in two thicknesses: 0.25 in. and 0.50 in.

Securing Plates or Breadboards to an Optical Table

With the addition of a (1/4-20 or M6) threaded stud, PHB Open-slotted Bases can also be used as table clamps for securing plates or breadboards to an optical table.

LaserClean™ Versions

Available in LaserClean™ versions, which are cleaned in the same method as V6 vacuum-compatible parts, packaged in Class 1000 (ISO 6) clean room grade bagging material and then double-bagged for further cleanliness precautions.